Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colors: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0357 - $0.0491 17000 In stock
M4
0.681 in
$0.039 - $0.0536 3000 In stock
M5
0.63 in
0.524 in
$0.0332 - $0.0455 Request the lead time here
M3.5
0.146 in
50M040070H010 $0.0351 - $0.0481 4000 In stock
M4
0.394 in
0.287 in
$0.0368 - $0.043 49000 In stock
#2-56
0.199 in
$0.0368 - $0.043 14000 In stock
#6-32
0.167 in
$0.0302 - $0.0414 10000 In stock
8-32
0.650 in
$0.0405 - $0.0472 1000 In stock
#2-56
0.151 in
$0.034 - $0.0397 4000 In stock
#2-56
0.963 in
$0.0403 - $0.0469 Request the lead time here
#4-40
1.058 in
$0.034 - $0.0397 Request the lead time here
#4-40
0.232 in
$0.0382 - $0.0447 Request the lead time here
#6-32
0.105 in
$0.0428 - $0.05 18000 In stock
#6-32
0.190 in
$0.04 - $0.0464 5000 In stock
#6-32
1.440 in
$0.0472 - $0.0551 Request the lead time here
8-32
0.116 in
$0.0602 - $0.07 Request the lead time here
8-32
1.178 in
$0.0501 - $0.0583 1000 In stock
#10-24
0.167 in
$0.0428 - $0.0499 5000 In stock
#10-32
0.259 in
$0.0534 - $0.0732 Request the lead time here
#10-32
1.884 in
$0.0534 - $0.0732 500 In stock
#10-32
1.417 in
  • of 23
Machine Screw - Natural; Nylon 6/6;

50M040070H020

Price Range
$0.0491 - $0.0357

Stock Levels
17000 In stock
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4
  • Thread Length
    0.681 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Flat Head Machine Screw - Thread Size M5 x 0.8; Overall Length 16.0 mm | 0.63 in

50M050080H016

Price Range
$0.0536 - $0.039

Stock Levels
3000 In stock
Attributes
  • Overall Length
    0.63 in
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M5
Machine Screw - Natural; Nylon 6/6;

50M035060H006

Price Range
$0.0455 - $0.0332

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3.5
  • Thread Length
    0.146 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Flat Head Machine Screw - Thread Size M4 x 0.7; Overall Length 10.0 mm | 0.394 in

50M040070H010

Price Range
$0.0481 - $0.0351

Stock Levels
4000 In stock
Attributes
  • Overall Length
    0.394 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4
Machine Screw - Natural; Nylon 6/6;

020256A025

Price Range
$0.043 - $0.0368

Stock Levels
49000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #2-56
  • Thread Length
    0.199 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632A025

Price Range
$0.043 - $0.0368

Stock Levels
14000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #6-32
  • Thread Length
    0.167 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832A075

Price Range
$0.0414 - $0.0302

Stock Levels
10000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    8-32
  • Thread Length
    0.650 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020256B018

Price Range
$0.0472 - $0.0405

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #2-56
  • Thread Length
    0.151 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020256B100

Price Range
$0.0397 - $0.034

Stock Levels
4000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #2-56
  • Thread Length
    0.963 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A112

Price Range
$0.0469 - $0.0403

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    1.058 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440B028

Price Range
$0.0397 - $0.034

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #4-40
  • Thread Length
    0.232 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632A018

Price Range
$0.0447 - $0.0382

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #6-32
  • Thread Length
    0.105 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632B025

Price Range
$0.05 - $0.0428

Stock Levels
18000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #6-32
  • Thread Length
    0.190 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020632B150

Price Range
$0.0464 - $0.04

Stock Levels
5000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #6-32
  • Thread Length
    1.440 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832B018

Price Range
$0.0551 - $0.0472

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    8-32
  • Thread Length
    0.116 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832B125

Price Range
$0.07 - $0.0602

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    8-32
  • Thread Length
    1.178 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021024B025

Price Range
$0.0583 - $0.0501

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #10-24
  • Thread Length
    0.167 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021032A037

Price Range
$0.0499 - $0.0428

Stock Levels
5000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-32
  • Thread Length
    0.259 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021032A200

Price Range
$0.0732 - $0.0534

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-32
  • Thread Length
    1.884 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021032B150

Price Range
$0.0732 - $0.0534

Stock Levels
500 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #10-32
  • Thread Length
    1.417 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6