Menu Search

Plastic Pull Handles - Female Arch

In stock

Female plastic arch handles are commonly used on doors, drawers and cabinets for ergonomic grip and aesthetic appeal. These handles have a curved shape designed to fit comfortably into the grip. Easy to install and remove, they are lightweight and provide a clean finish. Corrosion and impact resistant. Used in retail, cabinet and furniture applications.

Consideration should be given to the type of fixing required for installation and whether additional hardware, such as screws or bolts, is required.

  • Material: Steel, Die Cast Zinc Alloy, Aluminium
  • Colors: Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Thread Size Handle Length Handle Material Mount Type Mount Style View
Request the lead time here
Non Threaded
15.748 in
Aluminum
Through Hole
Front Installation
Plastic One-Piece Pull Handles - Aluminum ; Handle Shape Oval ; Handle Length 400.0 mm | 15.748 in; Aluminum; Natural; Anodized

287400E


Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminum
  • Handle Finish
    Anodized
  • Handle Color
    Natural
  • Handle Type
    Machine Handle
  • Handle Shape
    Oval