Female plastic arch handles are commonly used on doors, drawers and cabinets for ergonomic grip and aesthetic appeal. These handles have a curved shape designed to fit comfortably into the grip. Easy to install and remove, they are lightweight and provide a clean finish. Corrosion and impact resistant. Used in retail, cabinet and furniture applications.
Consideration should be given to the type of fixing required for installation and whether additional hardware, such as screws or bolts, is required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Handle Length | Handle Material | Mount Type | Mount Style | View | |
---|---|---|---|---|---|---|---|---|
Request the lead time here |
Non Threaded
|
26.339 in
669.0 mm
|
Steel
|
Through Hole
|
Front Installation
|
|||
Request the lead time here |
Non Threaded
|
39.37 in
1000.0 mm
|
Steel
|
Through Hole
|
Front Installation
|
|||
Request the lead time here |
Non Threaded
|
31.496 in
800.0 mm
|
Steel
|
Through Hole
|
Front Installation
|
|||
Request the lead time here |
Non Threaded
|
19.685 in
500.0 mm
|
Steel
|
Through Hole
|
Front Installation
|
|||
Request the lead time here |
Non Threaded
|
15.748 in
400.0 mm
|
Steel
|
Through Hole
|
Front Installation
|
|||
Request the lead time here |
Non Threaded
|
10.591 in
269.0 mm
|
Steel
|
Through Hole
|
Front Installation
|
|||
Request the lead time here |
Non Threaded
|
22.402 in
569.0 mm
|
Steel
|
Through Hole
|
Front Installation
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue