Thumb Nuts are a type of nut with a knurled outside diameter (surface). This design facilitates manual tightening by hand, and also secures the nut into a handle or cover. They are typically used in applications where the fasteners will be removed regularly.
Made from Natural Nylon 6/6, a strong, tough and durable material that is ideal for connecting elements and other technical components. It has self-lubricating properties, and is resistant to moisture, vapor and salt water. Our Plastic Thumb Nut range features slotted and non slotted options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Color | Outside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| 0850013TNA | $0.1393 - $0.1912 | 500 In stock |
1/2-13
|
Natural
|
0.750 in
19.1 mm
|
0.468 in
11.9 mm
|
|
| $0.1611 - $0.1882 | 2000 In stock |
5/16-18
|
Black
|
0.615 in
15.6 mm
|
0.385 in
9.8 mm
|
||
| $0.1857 - $0.2166 | 1000 In stock |
3/8-16
|
Black
|
0.687 in
17.4 mm
|
0.430 in
10.9 mm
|
||
| $0.0795 - $0.0927 | 5000 In stock |
#6-32
|
Natural
|
0.348 in
8.8 mm
|
0.334 in
8.5 mm
|
||
| $0.0822 - $0.0956 | 16000 In stock |
#8-32
|
Natural
|
0.381 in
9.7 mm
|
0.378 in
9.6 mm
|
||
| $0.1689 - $0.197 | 3000 In stock |
3/8-16
|
Natural
|
0.687 in
17.4 mm
|
0.430 in
10.9 mm
|
||
| 08M040070TN | $0.1492 - $0.1741 | 4000 In stock |
M4
|
Natural
|
0.425 in
10.8 mm
|
0.307 in
7.8 mm
|
|
| $0.1466 - $0.1709 | 11000 In stock |
5/16-18
|
Natural
|
0.615 in
15.6 mm
|
0.385 in
9.8 mm
|
||
| $0.201 - $0.4855 | 500 In stock |
1/2-13
|
Black
|
0.750 in
19.1 mm
|
0.468 in
11.9 mm
|
||
| $0.1224 - $0.1427 | 7000 In stock |
#6-32
|
Black
|
0.360 in
9.1 mm
|
0.275 in
7 mm
|
||
| $0.077 - $0.0897 | 14000 In stock |
#4-40
|
Natural
|
0.317 in
8.1 mm
|
0.295 in
7.5 mm
|
||
| $0.1171 - $0.1365 | Request the lead time here |
#10-24
|
Natural
|
0.425 in
10.8 mm
|
0.325 in
8.3 mm
|
||
| $0.1117 - $0.1302 | Request the lead time here |
#4-40
|
Natural
|
0.300 in
7.6 mm
|
0.280 in
7.1 mm
|
||
| 0825020TNA | $0.0914 - $0.1253 | 12500 In stock |
1/4-20
|
Natural
|
0.540 in
13.7 mm
|
0.365 in
9.3 mm
|
|
| 0800440TNAB | $0.1229 - $0.1433 | 9000 In stock |
#4-40
|
Black
|
0.300 in
7.6 mm
|
0.280 in
7.1 mm
|
|
| 0825020TNAB | $0.1006 - $0.1379 | 5500 In stock |
1/4-20
|
Black
|
0.540 in
13.7 mm
|
0.365 in
9.3 mm
|
|
| $0.0846 - $0.0987 | 19000 In stock |
#10-32
|
Natural
|
0.400 in
10.2 mm
|
0.359 in
9.1 mm
|
||
| $0.1171 - $0.1365 | 27000 In stock |
#10-32
|
Natural
|
0.425 in
10.8 mm
|
0.325 in
8.3 mm
|
||
| $0.1642 - $0.1916 | 13000 In stock |
M4
|
Black
|
0.425 in
10.8 mm
|
0.307 in
7.8 mm
|
||
| $0.0986 - $0.1152 | Request the lead time here |
1/4-20
|
Black
|
0.478 in
12.1 mm
|
0.370 in
9.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue