Menu Search

Plastic Thumb Nuts

In stock

Thumb Nuts are a type of nut with a knurled outside diameter (surface). This design facilitates manual tightening by hand, and also secures the nut into a handle or cover. They are typically used in applications where the fasteners will be removed regularly.

Made from Natural Nylon 6/6, a strong, tough and durable material that is ideal for connecting elements and other technical components. It has self-lubricating properties, and is resistant to moisture, vapor and salt water. Our Plastic Thumb Nut range features slotted and non slotted options.

  • Quick and easy
  • Tool-free installation and removal
  • Flame resistance rating is UL94 V2.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Thread Size Color Outside Diameter Overall Height View
$0.0986 - $0.1152 Request the lead time here
1/4-20
Black
0.478 in
0.370 in
$0.0932 - $0.1087 Request the lead time here
#10-24
Black
0.400 in
0.359 in
$0.0932 - $0.1087 4000 In stock
#10-32
Black
0.400 in
0.359 in
$0.0904 - $0.1053 Request the lead time here
#8-32
Black
0.381 in
0.378 in
$0.0875 - $0.1019 Request the lead time here
#6-32
Black
0.348 in
0.334 in
$0.0846 - $0.0986 Request the lead time here
#4-40
Black
0.317 in
0.295 in
$0.1642 - $0.1916 13000 In stock
M4
Black
0.425 in
0.307 in
$0.1689 - $0.197 3000 In stock
3/8-16
Natural
0.687 in
0.430 in
$0.201 - $0.4855 500 In stock
1/2-13
Black
0.750 in
0.468 in
$0.0822 - $0.0956 16000 In stock
#8-32
Natural
0.381 in
0.378 in
0850013TNA $0.1393 - $0.1912 500 In stock
1/2-13
Natural
0.750 in
0.468 in
08M040070TN $0.1492 - $0.1741 4000 In stock
M4
Natural
0.425 in
0.307 in
$0.0795 - $0.0927 5000 In stock
#6-32
Natural
0.348 in
0.334 in
$0.1611 - $0.1882 2000 In stock
5/16-18
Black
0.615 in
0.385 in
$0.1466 - $0.1709 11000 In stock
5/16-18
Natural
0.615 in
0.385 in
$0.1857 - $0.2166 1000 In stock
3/8-16
Black
0.687 in
0.430 in
$0.0846 - $0.0987 10000 In stock
#10-24
Natural
0.400 in
0.359 in
$0.1254 - $0.1465 54000 In stock
#8-32
Black
0.425 in
0.305 in
$0.1171 - $0.1365 Request the lead time here
#10-24
Natural
0.425 in
0.325 in
$0.077 - $0.0897 14000 In stock
#4-40
Natural
0.317 in
0.295 in
  • of 2
Thumb Nut 1/4-20 0.478 in 0.370 in Nylon 6/6 Black

0525020SCNB

Price Range
$0.1152 - $0.0986

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Overall Height
    0.370 in
  • Outside Diameter
    0.478 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Thumb Nut #10-24 0.400 in 0.359 in Nylon 6/6 Black

0501024SCNB

Price Range
$0.1087 - $0.0932

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #10-24
  • Overall Height
    0.359 in
  • Outside Diameter
    0.400 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Thumb Nut #10-32 0.400 in 0.359 in Nylon 6/6 Black

0501032SCNB

Price Range
$0.1087 - $0.0932

Stock Levels
4000 In stock
Attributes
  • Thread Size
    #10-32
  • Overall Height
    0.359 in
  • Outside Diameter
    0.400 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Thumb Nut #8-32 0.381 in 0.378 in Nylon 6/6 Black

0500832SCNB

Price Range
$0.1053 - $0.0904

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #8-32
  • Overall Height
    0.378 in
  • Outside Diameter
    0.381 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Thumb Nut #6-32 0.348 in 0.334 in Nylon 6/6 Black

0500632SCNB

Price Range
$0.1019 - $0.0875

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #6-32
  • Overall Height
    0.334 in
  • Outside Diameter
    0.348 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Thumb Nut #4-40 0.317 in 0.295 in Nylon 6/6 Black

0500440SCNB

Price Range
$0.0986 - $0.0846

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #4-40
  • Overall Height
    0.295 in
  • Outside Diameter
    0.317 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Thumb Nut M4 10.8 mm 7.8 mm Nylon 6/6 Black

08M040070TNB

Price Range
$0.1916 - $0.1642

Stock Levels
13000 In stock
Attributes
  • Thread Size
    M4
  • Overall Height
    0.307 in
  • Outside Diameter
    0.425 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Natural Nylon Knurled Thumb Nut - 3/8-16; Outside Diameter 17.4 mm | 0.687 in; Overall Height 10.9 mm | 0.430 in

0837516TNA

Price Range
$0.197 - $0.1689

Stock Levels
3000 In stock
Attributes
  • Thread Size
    3/8-16
  • Overall Height
    0.430 in
  • Outside Diameter
    0.687 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Black Nylon Knurled N/A - 1/2-13; Outside Diameter 19.1 mm | 0.750 in; Overall Height 11.9 mm | 0.468 in

0850013TNAB

Price Range
$0.4855 - $0.201

Stock Levels
500 In stock
Attributes
  • Thread Size
    1/2-13
  • Overall Height
    0.468 in
  • Outside Diameter
    0.750 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled with Slot Thumb Nut - #8-32; Outside Diameter 9.7 mm | 0.381 in; Overall Height 9.6 mm | 0.378 in

0500832SCN

Price Range
$0.0956 - $0.0822

Stock Levels
16000 In stock
Attributes
  • Thread Size
    #8-32
  • Overall Height
    0.378 in
  • Outside Diameter
    0.381 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon Knurled Thumb Nut - 1/2-13; Outside Diameter 19.1 mm | 0.750 in; Overall Height 11.9 mm | 0.468 in

0850013TNA

Price Range
$0.1912 - $0.1393

Stock Levels
500 In stock
Attributes
  • Thread Size
    1/2-13
  • Overall Height
    0.468 in
  • Outside Diameter
    0.750 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled Thumb Nut - M4; Outside Diameter 10.8 mm | 0.425 in; Overall Height 7.8 mm | 0.307 in

08M040070TN

Price Range
$0.1741 - $0.1492

Stock Levels
4000 In stock
Attributes
  • Thread Size
    M4
  • Pitch Diameter
    0.028 in
  • Overall Height
    0.307 in
  • Outside Diameter
    0.425 in
  • Color
    Natural
Natural Nylon 6/6 Knurled with Slot Thumb Nut - #6-32; Outside Diameter 8.8 mm | 0.348 in; Overall Height 8.5 mm | 0.334 in

0500632SCN

Price Range
$0.0927 - $0.0795

Stock Levels
5000 In stock
Attributes
  • Thread Size
    #6-32
  • Overall Height
    0.334 in
  • Outside Diameter
    0.348 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Black Nylon Knurled N/A - 5/16-18; Outside Diameter 15.6 mm | 0.615 in; Overall Height 9.8 mm | 0.385 in

0831218TNAB

Price Range
$0.1882 - $0.1611

Stock Levels
2000 In stock
Attributes
  • Thread Size
    5/16-18
  • Overall Height
    0.385 in
  • Outside Diameter
    0.615 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Natural Nylon Knurled Thumb Nut - 5/16-18; Outside Diameter 15.6 mm | 0.615 in; Overall Height 9.8 mm | 0.385 in

0831218TNA

Price Range
$0.1709 - $0.1466

Stock Levels
11000 In stock
Attributes
  • Thread Size
    5/16-18
  • Overall Height
    0.385 in
  • Outside Diameter
    0.615 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Black Nylon Knurled N/A - 3/8-16; Outside Diameter 17.4 mm | 0.687 in; Overall Height 10.9 mm | 0.430 in

0837516TNAB

Price Range
$0.2166 - $0.1857

Stock Levels
1000 In stock
Attributes
  • Thread Size
    3/8-16
  • Overall Height
    0.430 in
  • Outside Diameter
    0.687 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled with Slot Thumb Nut - #10-24; Outside Diameter 10.2 mm | 0.400 in; Overall Height 9.1 mm | 0.359 in

0501024SCN

Price Range
$0.0987 - $0.0846

Stock Levels
10000 In stock
Attributes
  • Thread Size
    #10-24
  • Overall Height
    0.359 in
  • Outside Diameter
    0.400 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Knurled Thumb Nut - #8-32; Outside Diameter 10.8 mm | 0.425 in; Overall Height 7.7 mm | 0.305 in

0800832TNAB

Price Range
$0.1465 - $0.1254

Stock Levels
54000 In stock
Attributes
  • Thread Size
    #8-32
  • Overall Height
    0.305 in
  • Outside Diameter
    0.425 in
  • Color
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled Thumb Nut - #10-24; Outside Diameter 10.8 mm | 0.425 in; Overall Height 8.3 mm | 0.325 in

0801024TNA

Price Range
$0.1365 - $0.1171

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #10-24
  • Overall Height
    0.325 in
  • Outside Diameter
    0.425 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled with Slot Thumb Nut - #4-40; Outside Diameter 8.1 mm | 0.317 in; Overall Height 7.5 mm | 0.295 in

0500440SCN

Price Range
$0.0897 - $0.077

Stock Levels
14000 In stock
Attributes
  • Thread Size
    #4-40
  • Overall Height
    0.295 in
  • Outside Diameter
    0.317 in
  • Color
    Natural
  • Full Material
    Nylon 6/6