Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wing Nuts, commonly known as Butterfly Nuts or a Wingnut, are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.
Our Plastic Wing Nut range features wingnuts that are suitable for imperial and metric threads, including a molded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.
Material available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Color | Material | Wing Spread | View | |
|---|---|---|---|---|---|---|---|
| $0.1479 - $0.1726 | 175000 In stock |
1/4-20
|
Natural
|
Nylon 6/6
|
1.360 in
34.5 mm
|
||
| $0.095 - $0.11 | 1000 In stock |
#8-32
|
Natural
|
Nylon
|
0.625 in
15.9 mm
|
||
| $0.0968 - $0.1128 | Request the lead time here |
#10-32
|
Natural
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
| $0.20 - $0.2743 | 3500 In stock |
1/4-20
|
Clear
|
Copolyester
|
|
||
| $0.1718 - $0.2002 | 1000 In stock |
3/8-24
|
Natural
|
Nylon
|
1.370 in
34.8 mm
|
||
| $0.1386 - $0.1618 | 1000 In stock |
1/4-28
|
Natural
|
Nylon 6/6
|
1.090 in
27.7 mm
|
||
| 06M050080DWN | $0.1341 - $0.3073 | 4000 In stock |
M5 x 0.8
|
Natural
|
Nylon 6/6
|
0.874 in
22.2 mm
|
|
| $0.086 - $0.118 | 19500 In stock |
#8-32
|
Natural
|
Nylon 6/6
|
0.900 in
22.9 mm
|
||
| $0.086 - $0.118 | Request the lead time here |
#4-40
|
Natural
|
Nylon
|
0.900 in
22.9 mm
|
||
| $0.1104 - $0.129 | 6000 In stock |
#10-24
|
Natural
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
| 06M040070DWN | $0.0719 - $0.0986 | 6000 In stock |
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
|
| $0.1718 - $0.2003 | 11000 In stock |
M8 x 1.25
|
Natural
|
Nylon 6/6
|
1.37 in
34.8 mm
|
||
| $0.0899 - $0.1234 | 4000 In stock |
M5 x 0.8
|
Natural
|
Nylon 6/6
|
0.898 in
22.8 mm
|
||
| $0.086 - $0.118 | 3000 In stock |
#10-24
|
Natural
|
Nylon 6/6
|
0.900 in
22.9 mm
|
||
| $0.1267 - $0.1477 | 10000 In stock |
1/4-20
|
Natural
|
Nylon 6/6
|
1.171 in
29.7 mm
|
||
| $0.4229 - $0.4934 | 1000 In stock |
3/8-16
|
Natural
|
Nylon
|
1.563 in
39.7 mm
|
||
| $0.1253 - $0.1719 | 12000 In stock |
5/16-18
|
Natural
|
Nylon 6/6
|
1.370 in
34.8 mm
|
||
| 06M060100DWN | $0.1267 - $0.1477 | 5000 In stock |
M6 x 1.0
|
Natural
|
Nylon 6/6
|
1.169 in
29.7 mm
|
|
| 0625020DLWN | $0.1448 - $0.169 | 4000 In stock |
1/4-20
|
Natural
|
Nylon 6/6
|
1.172 in
29.8 mm
|
|
| $0.1645 - $0.1918 | 11000 In stock |
3/8-16
|
Natural
|
Nylon
|
1.370 in
34.8 mm