Menu Search

Plastic Wing Nuts

In stock

Wing Nuts, commonly known as Butterfly Nuts or a Wingnut, are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.

Our Plastic Wing Nut range features wingnuts that are suitable for imperial and metric threads, including a molded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.

Material available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
89 results
Product SKUs information
Item Code Price range Availability Thread Size Color Material Wing Spread View
$0.1525 - $0.1779 Request the lead time here
1/4-28
Black
Nylon 6/6
1.090 in
$0.2053 - $0.2816 Request the lead time here
7/16-14
Black
Nylon 6/6
1.760 in
$0.1064 - $0.1241 Request the lead time here
#10-32
Black
Nylon 6/6
0.875 in
$0.1169 - $0.1602 2500 In stock
M6
Black
Nylon 6/6
1.169 in
$0.189 - $0.2202 Request the lead time here
M8 x 1.25
Black
Nylon 6/6
1.37 in
$0.1215 - $0.1666 Request the lead time here
M6 x 1.0
Black
Nylon 6/6
1.091 in
$0.1525 - $0.1779 Request the lead time here
1/4-20
Black
Nylon 6/6
1.090 in
$0.189 - $0.2202 Request the lead time here
M10 x 1.5
Black
Nylon 6/6
1.37 in
$0.1242 - $0.1448 Request the lead time here
#10-32
Black
Nylon 6/6
0.900 in
$0.0989 - $0.1357 2000 In stock
M4 x 0.7
Black
Nylon 6/6
0.898 in
$0.1768 - $0.2425 Request the lead time here
1/2-13
Black
Nylon 6/6
1.760 in
$0.1525 - $0.1779 Request the lead time here
#10-32
Black
Nylon 6/6
1.090 in
$0.1393 - $0.1624 2000 In stock
1/4-20
Black
Nylon 6/6
1.172 in
$0.2856 - $0.5652 Request the lead time here
9/16-12
Black
Nylon 6/6
1.760 in
$0.4652 - $0.5428 Request the lead time here
3/8-24
Black
Nylon 6/6
1.563 in
$0.1064 - $0.1241 Request the lead time here
#10-24
Black
Nylon 6/6
0.875 in
$0.0989 - $0.1357 Request the lead time here
M5 x 0.8
Black
Nylon 6/6
0.898 in
$0.0946 - $0.1298 Request the lead time here
#10-24
Black
Nylon 6/6
0.900 in
$0.1162 - $0.1595 Request the lead time here
#10-24
Black
Nylon 6/6
1.090 in
$0.4873 - $0.5683 Request the lead time here
5/16-18
Black
Nylon 6/6
1.563 in
  • of 5
Wing Nut 1/4-28 0.630 in 1.090 in Nylon 6/6 Black

0625028WNAB

Price Range
$0.1779 - $0.1525

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.630 in
  • Wing Spread
    1.090 in
  • Thread Size
    1/4-28
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut 7/16-14 0.900 in 1.760 in Nylon 6/6 Black

0643714WNB

Price Range
$0.2816 - $0.2053

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.900 in
  • Wing Spread
    1.760 in
  • Thread Size
    7/16-14
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut #10-32 0.438 in 0.875 in Nylon 6/6 Black

0601032DECOWNB

Price Range
$0.1241 - $0.1064

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.438 in
  • Wing Spread
    0.875 in
  • Thread Size
    #10-32
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut M6 13.4 mm 29.7 mm Nylon 6/6 Black

06M060100DLWNB

Price Range
$0.1602 - $0.1169

Stock Levels
2500 In stock
Attributes
  • Overall Height
    0.528 in
  • Wing Spread
    1.169 in
  • Thread Size
    M6
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut M8 x 1.25 18.3 mm 34.8 mm Nylon 6/6 Black

06M080125WNB

Price Range
$0.2202 - $0.189

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.72 in
  • Wing Spread
    1.37 in
  • Thread Size
    M8 x 1.25
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut M6 x 1.0 16.0 mm 27.7 mm Nylon 6/6 Black

06M060100WNB

Price Range
$0.1666 - $0.1215

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.63 in
  • Wing Spread
    1.091 in
  • Thread Size
    M6 x 1.0
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut 1/4-20 0.630 in 1.090 in Nylon 6/6 Black

0625020WNAB

Price Range
$0.1779 - $0.1525

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.630 in
  • Wing Spread
    1.090 in
  • Thread Size
    1/4-20
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut M10 x 1.5 18.3 mm 34.8 mm Nylon 6/6 Black

06M100150WNB

Price Range
$0.2202 - $0.189

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.72 in
  • Wing Spread
    1.37 in
  • Thread Size
    M10 x 1.5
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut #10-32 0.480 in 0.900 in Nylon 6/6 Black

0601032WNB

Price Range
$0.1448 - $0.1242

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #10-32
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut M4 x 0.7 12.2 mm 22.8 mm Nylon 6/6 Black

06M040070WNB

Price Range
$0.1357 - $0.0989

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.48 in
  • Wing Spread
    0.898 in
  • Thread Size
    M4 x 0.7
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut 1/2-13 0.900 in 1.760 in Nylon 6/6 Black

0650013WNB

Price Range
$0.2425 - $0.1768

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.900 in
  • Wing Spread
    1.760 in
  • Thread Size
    1/2-13
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut #10-32 0.630 in 1.090 in Nylon 6/6 Black

0601032WNAB

Price Range
$0.1779 - $0.1525

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.630 in
  • Wing Spread
    1.090 in
  • Thread Size
    #10-32
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut 1/4-20 0.531 in 1.172 in Nylon 6/6 Black

0625020DECOWNB

Price Range
$0.1624 - $0.1393

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.531 in
  • Wing Spread
    1.172 in
  • Thread Size
    1/4-20
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut 9/16-12 0.900 in 1.760 in Nylon 6/6 Black

0656212WNB

Price Range
$0.5652 - $0.2856

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.900 in
  • Wing Spread
    1.760 in
  • Thread Size
    9/16-12
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut 3/8-24 0.453 in 1.563 in Nylon 6/6 Black

0637524DECOWNB

Price Range
$0.5428 - $0.4652

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    3/8-24
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut #10-24 0.438 in 0.875 in Nylon 6/6 Black

0601024DECOWNB

Price Range
$0.1241 - $0.1064

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.438 in
  • Wing Spread
    0.875 in
  • Thread Size
    #10-24
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut M5 x 0.8 12.2 mm 22.8 mm Nylon 6/6 Black

06M050080WNB

Price Range
$0.1357 - $0.0989

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.48 in
  • Wing Spread
    0.898 in
  • Thread Size
    M5 x 0.8
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut #10-24 0.480 in 0.900 in Nylon 6/6 Black

0601024WNB

Price Range
$0.1298 - $0.0946

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #10-24
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut #10-24 0.630 in 1.090 in Nylon 6/6 Black

0601024WNAB

Price Range
$0.1595 - $0.1162

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.630 in
  • Wing Spread
    1.090 in
  • Thread Size
    #10-24
  • Color
    Black
  • Full Material
    Nylon 6/6
Wing Nut 5/16-18 0.453 in 1.563 in Nylon 6/6 Black

0631218DECOWNB

Price Range
$0.5683 - $0.4873

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    5/16-18
  • Color
    Black
  • Full Material
    Nylon 6/6