Wing Nuts, commonly known as Butterfly Nuts or a Wingnut, are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.
Our Plastic Wing Nut range features wingnuts that are suitable for imperial and metric threads, including a molded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.
Material available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Color | Material | Wing Spread | View | |
|---|---|---|---|---|---|---|---|
| $0.443 - $0.5167 | 12000 In stock |
5/16-18
|
Natural
|
Nylon
|
1.563 in
39.7 mm
|
||
| $0.1607 - $0.2205 | 9500 In stock |
1/2-13
|
Natural
|
Nylon 6/6
|
1.760 in
44.7 mm
|
||
| 06M060100DLWN | $0.1062 - $0.1456 | 7500 In stock |
M6
|
Natural
|
Nylon 6/6
|
1.169 in
29.7 mm
|
|
| $0.2596 - $0.5139 | 4500 In stock |
9/16-12
|
Natural
|
Nylon
|
1.760 in
44.7 mm
|
||
| 06M060100DWN | $0.1267 - $0.1477 | 5000 In stock |
M6 x 1.0
|
Natural
|
Nylon 6/6
|
1.169 in
29.7 mm
|
|
| $0.1078 - $0.126 | 1000 In stock |
#4-40
|
Natural
|
Nylon
|
0.625 in
15.9 mm
|
||
| $0.0968 - $0.1128 | 11000 In stock |
#10-24
|
Natural
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
| $0.1386 - $0.1618 | 2500 In stock |
#10-32
|
Natural
|
Nylon 6/6
|
1.090 in
27.7 mm
|
||
| $0.4606 - $0.5373 | Request the lead time here |
5/16-18
|
Natural
|
Nylon
|
1.563 in
39.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue