Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.
They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.2045 - $1.184 | 13500 In stock |
|
|
||
| $0.302 - $1.7479 | 1500 In stock |
|
|
||
| $0.4664 - $2.7003 | Request the lead time here |
|
|
||
| $0.4776 - $2.7653 | 1963 In stock |
|
|
||
| $0.4712 - $2.7283 | 1400 In stock |
|
|
||
| $0.2716 - $1.5725 | 19553 In stock |
|
|
||
| $0.3642 - $2.1089 | 3000 In stock |
|
|
||
| $0.377 - $2.1829 | 3750 In stock |
|
|
||
| $0.2701 - $1.5635 | 29440 In stock |
|
|
||
| $0.2443 - $1.4149 | 135900 In stock |
|
|
||
| $0.4186 - $2.4235 | 18798 In stock |
|
|
||
| $0.4904 - $2.8393 | 22000 In stock |
|
|
||
| $0.4313 - $2.4968 | 14120 In stock |
|
|
||
| $0.206 - $1.193 | 2539 In stock |
|
|
||
| $0.0935 - $0.5413 | 58106 In stock |
|
|
||
| $0.1758 - $1.0175 | 14996 In stock |
|
|
||
| $0.206 - $1.193 | 7645 In stock |
|
|
||
| $0.2014 - $1.166 | 676 In stock |
|
|
||
| $0.2492 - $1.4429 | 9015 In stock |
|
|
||
| $0.1558 - $0.9023 | Request the lead time here |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue