Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.
They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.2492 - $1.4429 | 9015 In stock |
|
|
||
| $0.1558 - $0.9023 | Request the lead time here |
|
|
||
| $0.206 - $1.193 | 2539 In stock |
|
|
||
| $0.0935 - $0.5413 | 58106 In stock |
|
|
||
| $0.206 - $1.193 | 7645 In stock |
|
|
||
| $0.1112 - $0.6439 | 552500 In stock |
|
|
||
| $0.2014 - $1.166 | 676 In stock |
|
|
||
| $0.2093 - $1.2114 | 7518 In stock |
|
|
||
| $0.1853 - $1.073 | 61400 In stock |
|
|
||
| $0.2126 - $1.2305 | 171000 In stock |
|
|
||
| $0.0879 - $0.5091 | 87868 In stock |
|
|
||
| $0.1532 - $0.8868 | 5000 In stock |
|
|
||
| $0.1758 - $1.0175 | 14996 In stock |
|
|
||
| $0.1823 - $1.0551 | 36051 In stock |
|
|
||
| $0.1949 - $1.1285 | 3453 In stock |
|
|
||
| $0.1743 - $1.0085 | 5000 In stock |
|
|
||
| $0.2077 - $1.2025 | 4165 In stock |
|
|
||
| $0.1694 - $0.9805 | 34 In stock |
|
|
||
| $0.2573 - $1.4895 | Request the lead time here |
|
|
||
| $0.0991 - $0.5735 | 35415 In stock |