Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
91 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.2701 - $1.5635 29440 In stock
$0.4712 - $2.7283 1400 In stock
$0.4983 - $2.8853 350 In stock
$0.2045 - $1.184 4585 In stock
$0.2045 - $1.184 13500 In stock
$0.4664 - $2.7003 Request the lead time here
$0.149 - $0.8624 Request the lead time here
$0.2126 - $1.2305 15500 In stock
$0.3051 - $1.7664 2488 In stock
$0.2126 - $1.2305 12698 In stock
$0.1853 - $1.073 61400 In stock
DMPC0625-1A $0.2045 - $1.184 16350 In stock
$0.2938 - $1.7014 3000 In stock
$0.1886 - $1.0915 27500 In stock
$0.2443 - $1.4149 135900 In stock
$0.3642 - $2.1089 3000 In stock
$0.4776 - $2.7653 1963 In stock
$0.302 - $1.7479 1500 In stock
$0.206 - $1.193 2539 In stock
$0.1758 - $1.0175 14996 In stock
  • of 5
Pull-Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0937-1A

Price Range
$1.5635 - $0.2701

Stock Levels
29440 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 31.8 mm | 1.250 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC1230-1-1/2A

Price Range
$2.7283 - $0.4712

Stock Levels
1400 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 41.3 mm | 1.625 in ; Inside Height38.1 mm | 1.500 in ; ; Black

DMPC1605-1-1/2A

Price Range
$2.8853 - $0.4983

Stock Levels
350 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0937-1/2A

Price Range
$1.184 - $0.2045

Stock Levels
4585 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 22.2 mm | 0.875 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0865-1/2A

Price Range
$1.184 - $0.2045

Stock Levels
13500 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 38.1 mm | 1.500 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC1500-1A

Price Range
$2.7003 - $0.4664

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 16.6 mm | 0.655 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0655-1/2A

Price Range
$0.8624 - $0.149

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 17.4 mm | 0.687 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0687-1A

Price Range
$1.2305 - $0.2126

Stock Levels
15500 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 20.6 mm | 0.812 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0812-1-1/2A

Price Range
$1.7664 - $0.3051

Stock Levels
2488 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 10.3 mm | 0.406 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0396-1-1/2A

Price Range
$1.2305 - $0.2126

Stock Levels
12698 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 12.7 mm | 0.500 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0490-1A

Price Range
$1.073 - $0.1853

Stock Levels
61400 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 15.9 mm | 0.625 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0625-1A

Price Range
$1.184 - $0.2045

Stock Levels
16350 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 17.4 mm | 0.687 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0687-1-1/2A

Price Range
$1.7014 - $0.2938

Stock Levels
3000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 20.6 mm | 0.812 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0812-1/2A

Price Range
$1.0915 - $0.1886

Stock Levels
27500 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 20.6 mm | 0.812 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0812-1A

Price Range
$1.4149 - $0.2443

Stock Levels
135900 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 26.9 mm | 1.060 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC1060-1A

Price Range
$2.1089 - $0.3642

Stock Levels
3000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 41.3 mm | 1.625 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC1605-1A

Price Range
$2.7653 - $0.4776

Stock Levels
1963 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 25.4 mm | 1.000 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0990-1A

Price Range
$1.7479 - $0.302

Stock Levels
1500 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 7.7 mm | 0.302 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0302-1-1/2A

Price Range
$1.193 - $0.206

Stock Levels
2539 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 10.7 mm | 0.420 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0420-1A

Price Range
$1.0175 - $0.1758

Stock Levels
14996 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F