Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
91 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.1598 - $0.925 9956 In stock
$0.151 - $0.8743 175000 In stock
$0.2987 - $1.7294 3298 In stock
$0.1375 - $0.7961 138849 In stock
$0.1743 - $1.0085 5000 In stock
$0.2126 - $1.2305 171000 In stock
$0.0979 - $0.5664 459194 In stock
$0.0868 - $0.5025 10000 In stock
$0.0953 - $0.5514 108783 In stock
$0.1823 - $1.0551 36051 In stock
$0.1646 - $0.9531 Request the lead time here
$0.2077 - $1.2025 Request the lead time here
$0.0957 - $0.5538 27850 In stock
$0.1789 - $1.036 35926 In stock
$0.0891 - $0.5156 52727 In stock
$0.1268 - $0.734 5000 In stock
$0.2987 - $1.7294 2500 In stock
$0.2684 - $1.5539 Request the lead time here
$0.1709 - $0.9894 Request the lead time here
$0.082 - $0.475 25000 In stock
  • of 5
Pull-Tab Cap - Inside Diameter 5.5 mm | 0.218 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0207-1A

Price Range
$0.925 - $0.1598

Stock Levels
9956 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 8.1 mm | 0.320 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0320-1A

Price Range
$0.8743 - $0.151

Stock Levels
175000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 18 mm | 0.708 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0708-1-1/2A

Price Range
$1.7294 - $0.2987

Stock Levels
3298 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 15.9 mm | 0.625 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0625-1/2A

Price Range
$0.7961 - $0.1375

Stock Levels
138849 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 15.6 mm | 0.615 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0615-1/2A

Price Range
$1.0085 - $0.1743

Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 15.1 mm | 0.593 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0590-1-1/2A

Price Range
$1.2305 - $0.2126

Stock Levels
171000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 11.4 mm | 0.450 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0450-1/2A

Price Range
$0.5664 - $0.0979

Stock Levels
459194 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 5.5 mm | 0.218 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0207-1/2A

Price Range
$0.5025 - $0.0868

Stock Levels
10000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 10.3 mm | 0.406 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0396-1/2A

Price Range
$0.5514 - $0.0953

Stock Levels
108783 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 12 mm | 0.472 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0470-1A

Price Range
$1.0551 - $0.1823

Stock Levels
36051 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 6.4 mm | 0.250 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0240-1A

Price Range
$0.9531 - $0.1646

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 8.7 mm | 0.343 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0343-1-1/2A

Price Range
$1.2025 - $0.2077

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 10.7 mm | 0.420 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0420-1/2A

Price Range
$0.5538 - $0.0957

Stock Levels
27850 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0427-1A

Price Range
$1.036 - $0.1789

Stock Levels
35926 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 6.4 mm | 0.250 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0240-1/2A

Price Range
$0.5156 - $0.0891

Stock Levels
52727 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 15.1 mm | 0.593 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0590-1/2A

Price Range
$0.734 - $0.1268

Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 15.6 mm | 0.615 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0615-1A

Price Range
$1.7294 - $0.2987

Stock Levels
2500 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 17.2 mm | 0.677 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0677-1-1/2A

Price Range
$1.5539 - $0.2684

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 19.1 mm | 0.750 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0740-1/2A

Price Range
$0.9894 - $0.1709

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 8.1 mm | 0.320 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0320-1/2A

Price Range
$0.475 - $0.082

Stock Levels
25000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F