A range of pull tight seals with smooth straps that provide an indicative seal that reveals evidence of tampering or breach, across a variety of applications. The products featured are easy to apply and tighten to a desired diameter. Several seal types are available, including those with longer tags and with a tear-off tab for quick and easy removability. These seals have a variable loop with a metal locking jaw.The type options available, include; JawLock including Mini and Maxi versions, SegureLock, TeraLock and SmoothLock.
JawLock is a versatile seal that provides signs of tampering. Specially designed for small strap diameters, making it ideal for securing items with a small aperture. The thin round and smooth strap (2.0mm diameter) has side tear-off functionality and includes a full-size tag with ample surface for codings. Ideal for more robust applications. Benefits from tool-free removal.
SegureLock and SmoothLock are user-friendly options that feature high-security, tamper-evident pull tight seals. They are ieal for securing applications such as, courier sacks. They both features a smooth straps with gripping prongs on the stem.
TereLock provides high break strength. Another user-friendly option with a stainless steel locking jaw and heat weld cap that help enhance security.
High Strength: 12kg, 14kg, 20kg, 25kg, 35kg and 45kg
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Color | Type | View | |
|---|---|---|---|---|---|---|
| 1222316 | $0.097 - $0.145 | Request the lead time here |
11.024 in
280.0 mm
|
White
|
Mini JawLock
|
|
| $0.239 - $0.294 | Request the lead time here |
|
White
|
SmoothLock
|
||
| 1222308 | $0.086 - $0.13 | Request the lead time here |
9.055 in
230.0 mm
|
Green
|
Mini JawLock
|
|
| $0.217 - $0.267 | Request the lead time here |
|
Yellow
|
SegurLock
|
||
| $0.086 - $0.13 | 976 In stock |
9.843 in
250.0 mm
|
Red
|
Mini JawLock
|
||
| $0.23 - $0.283 | Request the lead time here |
|
Blue
|
SmoothLock
|
||
| $0.239 - $0.294 | 2980 In stock |
|
Green
|
SmoothLock
|
||
| $0.083 - $0.124 | Request the lead time here |
7.087 in
180.0 mm
|
White
|
Mini JawLock
|
||
| $0.153 - $0.23 | Request the lead time here |
|
White
|
Maxi JawLock
|
||
| $0.083 - $0.124 | 993 In stock |
7.087 in
180.0 mm
|
Orange
|
Mini JawLock
|
||
| $0.145 - $0.218 | Request the lead time here |
|
White
|
Maxi JawLock
|
||
| 1222556 | $0.273 - $0.335 | 1990 In stock |
14.567 in
370.0 mm
|
Blue
|
TeraLock
|
|
| $0.105 - $0.158 | Request the lead time here |
12.992 in
330.0 mm
|
Orange
|
Mini JawLock
|
||
| $0.109 - $0.163 | Request the lead time here |
16.929 in
430.0 mm
|
Blue
|
Mini JawLock
|
||
| $0.153 - $0.23 | Request the lead time here |
|
White
|
Maxi JawLock
|
||
| $0.153 - $0.23 | Request the lead time here |
|
Red
|
Maxi JawLock
|
||
| $0.109 - $0.163 | Request the lead time here |
12.008 in
305.0 mm
|
Yellow
|
JawLock
|
||
| $0.109 - $0.163 | Request the lead time here |
17.717 in
450.0 mm
|
White
|
Mini JawLock
|
||
| $0.097 - $0.145 | Request the lead time here |
11.811 in
300.0 mm
|
Green
|
Mini JawLock
|
||
| $0.239 - $0.294 | Request the lead time here |
|
Blue
|
SmoothLock
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue