Menu Search

Push-Fit Bumpers & Rubber Feet - Bumper

In stock

Bumper Feet, also called Push In Bumpers, can be used as glides, bumpers, closures, slides and stops for a range of applications. These Rubber Bumper Feet had a simple push feet stem that holds the Push In Rubber Feet in place - allowing them to protect surfaces from contact.

Our Push In Rubber Bumpers range includes a wide variety of styles, including;

Break-Away Bumpers that are designed to be pulled from the inside of the chassis. These bumpers have a mounting tab that breaks away after assembly, to save save. Made from Black Silicone Rubber, available with a H Shore A Hardness rating of 40 and 50; Silicone is good for high temperature applications. An ideal alternative to the Break-Away Bumpers, are Blind Install Bumpers that are also made from Silicone Rubber with a 45 Shore A Hardness rating. They feature a cross drive that is molded into the head that allows for quick installation from the outside of the chassis. The user can install with wither a #1 Phillips head screwdriver or a smaller blunt end rod.

The Silicone range extends with Pull Mount Bumpers with a 65 Shore A Hardness rating. Pulled from the inside of the chassis. Black in appearance, the high temperature silicone material help to cushion and prevent skidding.

Also available are Flat and Domed head split-stem bumpers made from Natural Nylon 6. Produced with a split stem portion that makes insertion easy, but removal difficult. As well as being great bumpers, they are also suitable for use as panel plugs.

Continuing our Nylon Bumper range are Standard and Coved Stem Bumpers with a Natural appearance. Used to protect surfaces from contact, they are ideal for sheet metal, wood and tubing.

Flat Head Stem Bumpers are also available, in a choice of Natural Nylon or Black Low Density Polyethylene (LDPE). The flat head gives these bumpers a design that is able to rest against a flat or tangent surface. The step-type or tapered lead on the stem makes insertion easy. A simple press-fit on the shank holds the bumper in place securely.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Base Material Color Base Shape Material Overall Height View
$0.1913 - $0.4318 1000 In stock
0.236 in
Rubber
Black
Round
Silicone Rubber
0.996 in
$0.1176 - $0.7355 16760 In stock
0.256 in
Nylon
Natural
Round
PA
0.358 in
$0.1243 - $0.779 17367 In stock
0.189 in
Nylon
Natural
Round
PA
0.327 in
$0.2519 - $1.5703 5500 In stock
0.252 in
Nylon
Natural
Rectangular
PA
0.571 in
$0.2238 - $1.4007 5474 In stock
0.252 in
Nylon
Natural
Round
PA
0.449 in
$0.1454 - $0.908 16544 In stock
0.268 in
Nylon
Natural
Round
PA
0.709 in
Push-Fit Feet - Base Height - 5.0 mm | 0.197 in ; Overall Height - 25.3 mm | 0.996 in ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in ; Minimum Compatible Hole Diameter - 6.0 mm | 0.236 in

BPM-3

Price Range
$0.4318 - $0.1913

Stock Levels
1000 In stock
Attributes
  • Base Height
    0.197 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.236 in
  • Overall Height
    0.996 in
  • Base Material
    Rubber
Push-Fit Feet - Base Height - 4.8 mm | 0.189 in ; Overall Height - 9.1 mm | 0.358 in ; Maximum Compatible Hole Diameter - 6.5 mm | 0.256 in ; Minimum Compatible Hole Diameter - 6.5 mm | 0.256 in

BCS030C

Price Range
$0.7355 - $0.1176

Stock Levels
16760 In stock
Attributes
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.256 in
  • Maximum Compatible Hole Diameter
    0.256 in
  • Minimum Compatible Hole Diameter
    0.256 in
  • Overall Height
    0.358 in
Push-Fit Feet - Base Height - 3.8 mm | 0.15 in ; Overall Height - 8.3 mm | 0.327 in ; Maximum Compatible Hole Diameter - 4.8 mm | 0.189 in ; Minimum Compatible Hole Diameter - 4.8 mm | 0.189 in

BST025A

Price Range
$0.779 - $0.1243

Stock Levels
17367 In stock
Attributes
  • Base Height
    0.15 in
  • Compatible Hole Diameter
    0.189 in
  • Maximum Compatible Hole Diameter
    0.189 in
  • Minimum Compatible Hole Diameter
    0.189 in
  • Overall Height
    0.327 in
Push-Fit Feet - Base Height - 3.1 mm | 0.122 in ; Overall Height - 14.5 mm | 0.571 in ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.252 in

BST115A

Price Range
$1.5703 - $0.2519

Stock Levels
5500 In stock
Attributes
  • Base Height
    0.122 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.571 in
Push-Fit Feet - Base Height - 3.1 mm | 0.122 in ; Overall Height - 11.4 mm | 0.449 in ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.252 in

BST135A

Price Range
$1.4007 - $0.2238

Stock Levels
5474 In stock
Attributes
  • Base Height
    0.122 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.449 in
Push-Fit Feet - Base Height - 4.8 mm | 0.189 in ; Overall Height - 18.0 mm | 0.709 in ; Maximum Compatible Hole Diameter - 6.8 mm | 0.268 in ; Minimum Compatible Hole Diameter - 6.8 mm | 0.268 in

BST150A

Price Range
$0.908 - $0.1454

Stock Levels
16544 In stock
Attributes
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.268 in
  • Maximum Compatible Hole Diameter
    0.268 in
  • Minimum Compatible Hole Diameter
    0.268 in
  • Overall Height
    0.709 in