Menu Search

Push-Fit Bumpers & Rubber Feet - Bumper

In stock

Bumper Feet, also called Push In Bumpers, can be used as glides, bumpers, closures, slides and stops for a range of applications. These Rubber Bumper Feet had a simple push feet stem that holds the Push In Rubber Feet in place - allowing them to protect surfaces from contact.

Our Push In Rubber Bumpers range includes a wide variety of styles, including;

Break-Away Bumpers that are designed to be pulled from the inside of the chassis. These bumpers have a mounting tab that breaks away after assembly, to save save. Made from Black Silicone Rubber, available with a H Shore A Hardness rating of 40 and 50; Silicone is good for high temperature applications. An ideal alternative to the Break-Away Bumpers, are Blind Install Bumpers that are also made from Silicone Rubber with a 45 Shore A Hardness rating. They feature a cross drive that is molded into the head that allows for quick installation from the outside of the chassis. The user can install with wither a #1 Phillips head screwdriver or a smaller blunt end rod.

The Silicone range extends with Pull Mount Bumpers with a 65 Shore A Hardness rating. Pulled from the inside of the chassis. Black in appearance, the high temperature silicone material help to cushion and prevent skidding.

Also available are Flat and Domed head split-stem bumpers made from Natural Nylon 6. Produced with a split stem portion that makes insertion easy, but removal difficult. As well as being great bumpers, they are also suitable for use as panel plugs.

Continuing our Nylon Bumper range are Standard and Coved Stem Bumpers with a Natural appearance. Used to protect surfaces from contact, they are ideal for sheet metal, wood and tubing.

Flat Head Stem Bumpers are also available, in a choice of Natural Nylon or Black Low Density Polyethylene (LDPE). The flat head gives these bumpers a design that is able to rest against a flat or tangent surface. The step-type or tapered lead on the stem makes insertion easy. A simple press-fit on the shank holds the bumper in place securely.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Base Material Color Base Shape Material Overall Height View
$1.3682 - $3.5914 9875 In stock
0.492 in
PVC
Black
Round
PVC
0.787 in
$0.1201 - $1.6791 12027 In stock
0.26 in
Nylon
Natural
Round
PA
0.437 in
$0.2519 - $1.5703 5500 In stock
0.252 in
Nylon
Natural
Rectangular
PA
0.571 in
$0.2086 - $0.5769 2496 In stock
0.382 in
LDPE
Black
Round
PA
0.413 in
$0.1045 - $0.2901 Request the lead time here
0.5 in
PA
Natural
Round
PA
0.606 in
BFSA015A $0.1299 - $0.3607 43457 In stock
0.252 in
LDPE
Black
Round
PA
0.594 in
BST072A $0.1194 - $0.3319 7000 In stock
0.752 in
PA
Natural
Round
PA
0.402 in
BFSA100A $0.1526 - $0.423 11700 In stock
0.319 in
LDPE
Black
Round
PA
0.413 in
$0.1243 - $0.779 19489 In stock
0.189 in
Nylon
Natural
Round
PA
0.327 in
$0.2238 - $1.4007 5474 In stock
0.252 in
Nylon
Natural
Round
PA
0.449 in
$0.1958 - $1.2268 Request the lead time here
0.752 in
PA
Natural
Round
PA
0.492 in
$0.2243 - $2.5114 15405 In stock
0.26 in
PA
Natural
Round
PA
0.626 in
$0.2238 - $1.4007 7000 In stock
1.126 in
PA
Natural
Round
PA
0.496 in
$0.1033 - $0.3645 Request the lead time here
0.126 in
PA
Natural
Round
PA
0.307 in
$0.2243 - $2.5114 14000 In stock
0.154 in
PA
Natural
Round
PA
0.311 in
$0.1429 - $0.398 7000 In stock
0.26 in
LDPE
Black
Round
PA
0.437 in
$0.2365 - $1.4801 3500 In stock
0.98 in
PA
Natural
Round
PA
0.752 in
BDS010A $0.0862 - $1.2096 9981 In stock
0.154 in
PA
Natural
Round
PA
0.5 in
BST010A $0.0587 - $0.3669 43826 In stock
0.374 in
PA
Natural
Round
PA
0.598 in
$0.0611 - $0.8597 4306 In stock
0.185 in
Nylon
Natural
Round
PA
0.315 in
  • of 3
Push-Fit Feet -

1347530

Price Range
$3.5914 - $1.3682

Stock Levels
9875 In stock
Attributes
  • Base Height
    0.157 in
  • Maximum Compatible Hole Diameter
    0.492 in
  • Minimum Compatible Hole Diameter
    0.492 in
  • Overall Diameter
    0.996 in
  • Overall Height
    0.787 in
Push-Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 19.1 mm | 0.752 in ; Natural ; Nylon

BFS080A

Price Range
$1.6791 - $0.1201

Stock Levels
12027 In stock
Attributes
  • Base Height
    0.094 in
  • Maximum Compatible Hole Diameter
    0.26 in
  • Minimum Compatible Hole Diameter
    0.26 in
  • Overall Height
    0.437 in
  • Base Full Material
    Nylon 6/6
Push-Fit Feet - Base Height - 3.1 mm | 0.122 in ; Overall Height - 14.5 mm | 0.571 in ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.252 in

BST115A

Price Range
$1.5703 - $0.2519

Stock Levels
5500 In stock
Attributes
  • Base Height
    0.122 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.571 in
Push-Fit Feet - ; Base Height - 4.8 mm | 0.189 in ; Base Diameter - 37.1 mm | 1.461 in ; Black ; LDPE

BFSA110A

Price Range
$0.5769 - $0.2086

Stock Levels
2496 In stock
Attributes
  • Base Height
    0.189 in
  • Maximum Compatible Hole Diameter
    0.382 in
  • Minimum Compatible Hole Diameter
    0.382 in
  • Overall Height
    0.413 in
  • Base Full Material
    Low-Density Polyethylene
Push-Fit Feet - Base Height - 1.6 mm | 0.063 in ; Overall Height - 15.4 mm | 0.606 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.200 in

BST027A

Price Range
$0.2901 - $0.1045

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.063 in
  • Maximum Compatible Hole Diameter
    0.5 in
  • Minimum Compatible Hole Diameter
    0.5 in
  • Overall Height
    0.606 in
  • Base Full Material
    Polyamide
Push-Fit Feet - ; Base Height - 6.4 mm | 0.252 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA015A

Price Range
$0.3607 - $0.1299

Stock Levels
43457 In stock
Attributes
  • Base Height
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.594 in
  • Base Full Material
    Low-Density Polyethylene
Push-Fit Feet - Base Height - 4.8 mm | 0.189 in ; Overall Height - 10.2 mm | 0.402 in ; Maximum Compatible Hole Diameter - 19.1 mm | 0.752 in ; Minimum Compatible Hole Diameter - 6.5 mm | 0.255 in

BST072A

Price Range
$0.3319 - $0.1194

Stock Levels
7000 In stock
Attributes
  • Base Height
    0.189 in
  • Maximum Compatible Hole Diameter
    0.752 in
  • Minimum Compatible Hole Diameter
    0.752 in
  • Overall Height
    0.402 in
  • Base Full Material
    Polyamide
Push-Fit Feet - ; Base Height - 4.6 mm | 0.181 in ; Base Diameter - 25.4 mm | 1 in ; Black ; LDPE

BFSA100A

Price Range
$0.423 - $0.1526

Stock Levels
11700 In stock
Attributes
  • Base Height
    0.181 in
  • Maximum Compatible Hole Diameter
    0.319 in
  • Minimum Compatible Hole Diameter
    0.319 in
  • Overall Height
    0.413 in
  • Base Full Material
    Low-Density Polyethylene
Push-Fit Feet - Base Height - 3.8 mm | 0.15 in ; Overall Height - 8.3 mm | 0.327 in ; Maximum Compatible Hole Diameter - 4.8 mm | 0.189 in ; Minimum Compatible Hole Diameter - 4.8 mm | 0.189 in

BST025A

Price Range
$0.779 - $0.1243

Stock Levels
19489 In stock
Attributes
  • Base Height
    0.15 in
  • Compatible Hole Diameter
    0.189 in
  • Maximum Compatible Hole Diameter
    0.189 in
  • Minimum Compatible Hole Diameter
    0.189 in
  • Overall Height
    0.327 in
Push-Fit Feet - Base Height - 3.1 mm | 0.122 in ; Overall Height - 11.4 mm | 0.449 in ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.252 in

BST135A

Price Range
$1.4007 - $0.2238

Stock Levels
5474 In stock
Attributes
  • Base Height
    0.122 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.449 in
Push-Fit Feet - Base Height - 2.3 mm | 0.091 in ; Overall Height - 12.5 mm | 0.492 in ; Maximum Compatible Hole Diameter - 19.1 mm | 0.752 in ; Minimum Compatible Hole Diameter - 6.8 mm | 0.268 in

BST110A

Price Range
$1.2268 - $0.1958

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.091 in
  • Maximum Compatible Hole Diameter
    0.752 in
  • Minimum Compatible Hole Diameter
    0.752 in
  • Overall Height
    0.492 in
  • Base Full Material
    Polyamide
Push-Fit Feet - Base Height - 4.7 mm | 0.185 in ; Overall Height - 15.9 mm | 0.626 in ; Maximum Compatible Hole Diameter - 7.4 mm | 0.291 in ; Minimum Compatible Hole Diameter - 6.7 mm | 0.265 in

BSS015A

Price Range
$2.5114 - $0.2243

Stock Levels
15405 In stock
Attributes
  • Base Height
    0.185 in
  • Maximum Compatible Hole Diameter
    0.291 in
  • Maximum Panel Thickness
    0.311 in
  • Minimum Compatible Hole Diameter
    0.26 in
  • Overall Height
    0.626 in
Push-Fit Feet - Base Height - 4.2 mm | 0.165 in ; Overall Height - 12.6 mm | 0.496 in ; Maximum Compatible Hole Diameter - 28.6 mm | 1.126 in ; Minimum Compatible Hole Diameter - 8.1 mm | 0.320 in

BST100A

Price Range
$1.4007 - $0.2238

Stock Levels
7000 In stock
Attributes
  • Base Height
    0.165 in
  • Maximum Compatible Hole Diameter
    1.126 in
  • Minimum Compatible Hole Diameter
    1.126 in
  • Overall Height
    0.496 in
  • Base Full Material
    Polyamide
Push-Fit Feet - ; Base Height - 1.2 mm | 0.047 in ; Base Diameter - 9.5 mm | 0.374 in ; Natural ; PA

BDH010A

Price Range
$0.3645 - $0.1033

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.047 in
  • Maximum Compatible Hole Diameter
    0.154 in
  • Maximum Panel Thickness
    0.13 in
  • Minimum Compatible Hole Diameter
    0.126 in
  • Overall Height
    0.307 in
Push-Fit Feet - Base Height - 1.6 mm | 0.063 in ; Overall Height - 7.9 mm | 0.311 in ; Maximum Compatible Hole Diameter - 4.2 mm | 0.165 in ; Minimum Compatible Hole Diameter - 4 mm | 0.156 in

BSS010A

Price Range
$2.5114 - $0.2243

Stock Levels
14000 In stock
Attributes
  • Base Height
    0.063 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.189 in
  • Minimum Compatible Hole Diameter
    0.154 in
  • Overall Height
    0.311 in
Push-Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 19.1 mm | 0.752 in ; Black ; LDPE

BFSA080A

Price Range
$0.398 - $0.1429

Stock Levels
7000 In stock
Attributes
  • Base Height
    0.094 in
  • Maximum Compatible Hole Diameter
    0.26 in
  • Minimum Compatible Hole Diameter
    0.26 in
  • Overall Height
    0.437 in
  • Base Full Material
    Low-Density Polyethylene
Push-Fit Feet - Base Height - 12.7 mm | 0.5 in ; Overall Height - 19.1 mm | 0.752 in ; Maximum Compatible Hole Diameter - 24.9 mm | 0.98 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in

BST070A

Price Range
$1.4801 - $0.2365

Stock Levels
3500 In stock
Attributes
  • Base Height
    0.5 in
  • Maximum Compatible Hole Diameter
    0.98 in
  • Minimum Compatible Hole Diameter
    0.98 in
  • Overall Height
    0.752 in
  • Base Full Material
    Polyamide
Push-Fit Feet - ; Base Height - 3.2 mm | 0.126 in ; Base Diameter - 25.4 mm | 1 in ; Natural ; PA

BDS010A

Price Range
$1.2096 - $0.0862

Stock Levels
9981 In stock
Attributes
  • Base Height
    0.126 in
  • Maximum Compatible Hole Diameter
    0.189 in
  • Minimum Compatible Hole Diameter
    0.154 in
  • Overall Height
    0.5 in
  • Panel Thickness
    0.374 in
Push-Fit Feet - Base Height - 7.6 mm | 0.299 in ; Overall Height - 15.2 mm | 0.598 in ; Maximum Compatible Hole Diameter - 9.5 mm | 0.374 in ; Minimum Compatible Hole Diameter - 4.7 mm | 0.187 in

BST010A

Price Range
$0.3669 - $0.0587

Stock Levels
43826 In stock
Attributes
  • Base Height
    0.299 in
  • Maximum Compatible Hole Diameter
    0.374 in
  • Minimum Compatible Hole Diameter
    0.374 in
  • Overall Height
    0.598 in
  • Base Full Material
    Polyamide
Push-Fit Feet - ; Base Height - 3.2 mm | 0.126 in ; Base Diameter - 12.7 mm | 0.5 in ; Natural ; Nylon

BFS035A

Price Range
$0.8597 - $0.0611

Stock Levels
4306 In stock
Attributes
  • Base Height
    0.126 in
  • Maximum Compatible Hole Diameter
    0.185 in
  • Minimum Compatible Hole Diameter
    0.185 in
  • Overall Height
    0.315 in
  • Base Full Material
    Nylon 6/6