Menu Search

Push-Fit Bumpers & Rubber Feet - Bumper

In stock

Bumper Feet, also called Push In Bumpers, can be used as glides, bumpers, closures, slides and stops for a range of applications. These Rubber Bumper Feet had a simple push feet stem that holds the Push In Rubber Feet in place - allowing them to protect surfaces from contact.

Our Push In Rubber Bumpers range includes a wide variety of styles, including;

Break-Away Bumpers that are designed to be pulled from the inside of the chassis. These bumpers have a mounting tab that breaks away after assembly, to save save. Made from Black Silicone Rubber, available with a H Shore A Hardness rating of 40 and 50; Silicone is good for high temperature applications. An ideal alternative to the Break-Away Bumpers, are Blind Install Bumpers that are also made from Silicone Rubber with a 45 Shore A Hardness rating. They feature a cross drive that is molded into the head that allows for quick installation from the outside of the chassis. The user can install with wither a #1 Phillips head screwdriver or a smaller blunt end rod.

The Silicone range extends with Pull Mount Bumpers with a 65 Shore A Hardness rating. Pulled from the inside of the chassis. Black in appearance, the high temperature silicone material help to cushion and prevent skidding.

Also available are Flat and Domed head split-stem bumpers made from Natural Nylon 6. Produced with a split stem portion that makes insertion easy, but removal difficult. As well as being great bumpers, they are also suitable for use as panel plugs.

Continuing our Nylon Bumper range are Standard and Coved Stem Bumpers with a Natural appearance. Used to protect surfaces from contact, they are ideal for sheet metal, wood and tubing.

Flat Head Stem Bumpers are also available, in a choice of Natural Nylon or Black Low Density Polyethylene (LDPE). The flat head gives these bumpers a design that is able to rest against a flat or tangent surface. The step-type or tapered lead on the stem makes insertion easy. A simple press-fit on the shank holds the bumper in place securely.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Base Material Color Base Shape Material Overall Height View
BDS010A $0.0862 - $1.2096 10352 In stock
0.154 in
PA
Natural
Round
PA
0.5 in
$0.0929 - $0.2581 Request the lead time here
0.374 in
PA
Natural
Round
PA
0.882 in
$0.2238 - $1.4007 5474 In stock
0.252 in
Nylon
Natural
Round
PA
0.449 in
$0.1958 - $1.2268 Request the lead time here
0.752 in
PA
Natural
Round
PA
0.492 in
$0.0771 - $0.2711 100000 In stock
0.209 in
PA
Natural
Round
PA
0.343 in
BFS015A $0.0862 - $1.2096 61770 In stock
0.252 in
Nylon
Natural
Round
PA
0.594 in
BDH020A $0.0518 - $0.1818 2361 In stock
0.157 in
PA
Natural
Round
PA
0.264 in
$0.1076 - $0.2985 9640 In stock
0.252 in
LDPE
Black
Round
PA
0.437 in
BST010A $0.0587 - $0.3669 Request the lead time here
0.374 in
PA
Natural
Round
PA
0.598 in
$0.1201 - $1.6791 11827 In stock
0.26 in
Nylon
Natural
Round
PA
0.437 in
$0.0611 - $0.8597 Request the lead time here
0.185 in
Nylon
Natural
Round
PA
0.315 in
$0.2365 - $1.4801 3500 In stock
0.98 in
PA
Natural
Round
PA
0.752 in
$0.1198 - $0.7479 3407 In stock
0.5 in
PA
Natural
Round
PA
0.642 in
$0.2243 - $2.5114 15405 In stock
0.26 in
PA
Natural
Round
PA
0.626 in
$0.1199 - $0.3327 7851 In stock
0.185 in
LDPE
Black
Round
PA
0.315 in
$0.13 - $0.8116 9084 In stock
0.5 in
PA
Natural
Round
PA
0.858 in
$0.2238 - $0.622 7200 In stock
1.252 in
PA
Natural
Round
PA
0.843 in
BFSA010A $0.1553 - $0.4338 30935 In stock
0.126 in
LDPE
Black
Round
PA
0.295 in
$0.1045 - $0.2901 Request the lead time here
0.5 in
PA
Natural
Round
PA
0.606 in
BFSA015A $0.1299 - $0.3607 21457 In stock
0.252 in
LDPE
Black
Round
PA
0.594 in
  • of 3
Push-Fit Feet - ; Base Height - 3.2 mm | 0.126 in ; Base Diameter - 25.4 mm | 1 in ; Natural ; PA

BDS010A

Price Range
$1.2096 - $0.0862

Stock Levels
10352 In stock
Attributes
  • Base Height
    0.126 in
  • Maximum Compatible Hole Diameter
    0.189 in
  • Minimum Compatible Hole Diameter
    0.154 in
  • Overall Height
    0.5 in
  • Panel Thickness
    0.374 in
Push-Fit Feet - Base Height - 16.1 mm | 0.634 in ; Overall Height - 22.4 mm | 0.882 in ; Maximum Compatible Hole Diameter - 9.5 mm | 0.374 in ; Minimum Compatible Hole Diameter - 6.6 mm | 0.260 in

BST012A

Price Range
$0.2581 - $0.0929

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.634 in
  • Compatible Hole Diameter
    0.26 in
  • Maximum Compatible Hole Diameter
    0.374 in
  • Minimum Compatible Hole Diameter
    0.374 in
  • Overall Height
    0.882 in
Push-Fit Feet - Base Height - 3.1 mm | 0.122 in ; Overall Height - 11.4 mm | 0.449 in ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.252 in

BST135A

Price Range
$1.4007 - $0.2238

Stock Levels
5474 In stock
Attributes
  • Base Height
    0.122 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.449 in
Push-Fit Feet - Base Height - 2.3 mm | 0.091 in ; Overall Height - 12.5 mm | 0.492 in ; Maximum Compatible Hole Diameter - 19.1 mm | 0.752 in ; Minimum Compatible Hole Diameter - 6.8 mm | 0.268 in

BST110A

Price Range
$1.2268 - $0.1958

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.091 in
  • Compatible Hole Diameter
    0.268 in
  • Maximum Compatible Hole Diameter
    0.752 in
  • Minimum Compatible Hole Diameter
    0.752 in
  • Overall Height
    0.492 in
Push-Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 9.5 mm | 0.374 in ; Natural ; PA

BDH040A

Price Range
$0.2711 - $0.0771

Stock Levels
100000 In stock
Attributes
  • Base Height
    0.063 in
  • Maximum Compatible Hole Diameter
    0.244 in
  • Maximum Panel Thickness
    0.157 in
  • Minimum Compatible Hole Diameter
    0.209 in
  • Overall Height
    0.343 in
Push-Fit Feet - ; Base Height - 6.4 mm | 0.252 in ; Base Diameter - 12.7 mm | 0.5 in ; Natural ; Nylon

BFS015A

Price Range
$1.2096 - $0.0862

Stock Levels
61770 In stock
Attributes
  • Base Height
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.594 in
Push-Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 9.5 mm | 0.374 in ; Natural ; PA

BDH020A

Price Range
$0.1818 - $0.0518

Stock Levels
2361 In stock
Attributes
  • Base Height
    0.094 in
  • Maximum Compatible Hole Diameter
    0.173 in
  • Maximum Panel Thickness
    0.094 in
  • Minimum Compatible Hole Diameter
    0.157 in
  • Overall Height
    0.264 in
Push-Fit Feet - ; Base Height - 4.0 mm | 0.157 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA060A

Price Range
$0.2985 - $0.1076

Stock Levels
9640 In stock
Attributes
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.437 in
Push-Fit Feet - Base Height - 7.6 mm | 0.299 in ; Overall Height - 15.2 mm | 0.598 in ; Maximum Compatible Hole Diameter - 9.5 mm | 0.374 in ; Minimum Compatible Hole Diameter - 4.7 mm | 0.187 in

BST010A

Price Range
$0.3669 - $0.0587

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.299 in
  • Compatible Hole Diameter
    0.189 in
  • Maximum Compatible Hole Diameter
    0.374 in
  • Minimum Compatible Hole Diameter
    0.374 in
  • Overall Height
    0.598 in
Push-Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 19.1 mm | 0.752 in ; Natural ; Nylon

BFS080A

Price Range
$1.6791 - $0.1201

Stock Levels
11827 In stock
Attributes
  • Base Height
    0.094 in
  • Compatible Hole Diameter
    0.26 in
  • Maximum Compatible Hole Diameter
    0.26 in
  • Minimum Compatible Hole Diameter
    0.26 in
  • Overall Height
    0.437 in
Push-Fit Feet - ; Base Height - 3.2 mm | 0.126 in ; Base Diameter - 12.7 mm | 0.5 in ; Natural ; Nylon

BFS035A

Price Range
$0.8597 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.126 in
  • Compatible Hole Diameter
    0.185 in
  • Maximum Compatible Hole Diameter
    0.185 in
  • Minimum Compatible Hole Diameter
    0.185 in
  • Overall Height
    0.315 in
Push-Fit Feet - Base Height - 12.7 mm | 0.5 in ; Overall Height - 19.1 mm | 0.752 in ; Maximum Compatible Hole Diameter - 24.9 mm | 0.98 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in

BST070A

Price Range
$1.4801 - $0.2365

Stock Levels
3500 In stock
Attributes
  • Base Height
    0.5 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.98 in
  • Minimum Compatible Hole Diameter
    0.98 in
  • Overall Height
    0.752 in
Push-Fit Feet - Base Height - 4.8 mm | 0.189 in ; Overall Height - 16.3 mm | 0.642 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in

BST030A

Price Range
$0.7479 - $0.1198

Stock Levels
3407 In stock
Attributes
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.5 in
  • Minimum Compatible Hole Diameter
    0.5 in
  • Overall Height
    0.642 in
Push-Fit Feet - Base Height - 4.7 mm | 0.185 in ; Overall Height - 15.9 mm | 0.626 in ; Maximum Compatible Hole Diameter - 7.4 mm | 0.291 in ; Minimum Compatible Hole Diameter - 6.7 mm | 0.265 in

BSS015A

Price Range
$2.5114 - $0.2243

Stock Levels
15405 In stock
Attributes
  • Base Height
    0.185 in
  • Maximum Compatible Hole Diameter
    0.291 in
  • Maximum Panel Thickness
    0.311 in
  • Minimum Compatible Hole Diameter
    0.26 in
  • Overall Height
    0.626 in
Push-Fit Feet - ; Base Height - 3.2 mm | 0.126 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA035A

Price Range
$0.3327 - $0.1199

Stock Levels
7851 In stock
Attributes
  • Base Height
    0.126 in
  • Compatible Hole Diameter
    0.185 in
  • Maximum Compatible Hole Diameter
    0.185 in
  • Minimum Compatible Hole Diameter
    0.185 in
  • Overall Height
    0.315 in
Push-Fit Feet - Base Height - 11.1 mm | 0.437 in ; Overall Height - 21.8 mm | 0.858 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 8.5 mm | 0.335 in

BST040A

Price Range
$0.8116 - $0.13

Stock Levels
9084 In stock
Attributes
  • Base Height
    0.437 in
  • Compatible Hole Diameter
    0.335 in
  • Maximum Compatible Hole Diameter
    0.5 in
  • Minimum Compatible Hole Diameter
    0.5 in
  • Overall Height
    0.858 in
Push-Fit Feet - Base Height - 9.7 mm | 0.382 in ; Overall Height - 21.4 mm | 0.843 in ; Maximum Compatible Hole Diameter - 31.8 mm | 1.252 in ; Minimum Compatible Hole Diameter - 9.5 mm | 0.375 in

BST140A

Price Range
$0.622 - $0.2238

Stock Levels
7200 In stock
Attributes
  • Base Height
    0.382 in
  • Compatible Hole Diameter
    0.374 in
  • Maximum Compatible Hole Diameter
    1.252 in
  • Minimum Compatible Hole Diameter
    1.252 in
  • Overall Height
    0.843 in
Push-Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 10.3 mm | 0.406 in ; Black ; LDPE

BFSA010A

Price Range
$0.4338 - $0.1553

Stock Levels
30935 In stock
Attributes
  • Base Height
    0.063 in
  • Compatible Hole Diameter
    0.126 in
  • Maximum Compatible Hole Diameter
    0.126 in
  • Minimum Compatible Hole Diameter
    0.126 in
  • Overall Height
    0.295 in
Push-Fit Feet - Base Height - 1.6 mm | 0.063 in ; Overall Height - 15.4 mm | 0.606 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.200 in

BST027A

Price Range
$0.2901 - $0.1045

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.063 in
  • Compatible Hole Diameter
    0.201 in
  • Maximum Compatible Hole Diameter
    0.5 in
  • Minimum Compatible Hole Diameter
    0.5 in
  • Overall Height
    0.606 in
Push-Fit Feet - ; Base Height - 6.4 mm | 0.252 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA015A

Price Range
$0.3607 - $0.1299

Stock Levels
21457 In stock
Attributes
  • Base Height
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.594 in