Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.1392 - $0.348 | 1444 In stock |
0.083 in
2.1 mm
|
||
| BP1018A | $0.0625 - $0.382 | 10891 In stock |
0.287 in
7.3 mm
|
|
| BP1034A | $0.0619 - $0.378 | 11160 In stock |
0.421 in
10.7 mm
|
|
| $0.226 - $0.565 | 8300 In stock |
0.575 in
14.6 mm
|
||
| $0.2013 - $0.5022 | 2270 In stock |
0.791 in
20.1 mm
|
||
| $0.1479 - $0.904 | 78895 In stock |
0.921 in
23.4 mm
|
||
| $0.3897 - $0.9735 | 4000 In stock |
1.083 in
27.5 mm
|
||
| $0.3824 - $2.3976 | 3505 In stock |
1.370 in
34.8 mm
|
||
| $0.4839 - $1.2068 | 2233 In stock |
1.811 in
46 mm
|
||
| $1.1064 - $2.7677 | Request the lead time here |
2.756 in
70 mm
|
||
| 494366 | $0.0694 - $0.0817 | 3100 In stock |
0.287 in
7.3 mm
|
|
| $0.1023 - $0.1203 | 8400 In stock |
0.571 in
14.5 mm
|
||
| 494383 | $0.1553 - $0.1818 | 2868 In stock |
1.004 in
25.5 mm
|
|
| $0.0401 - $0.047 | 9000 In stock |
0.181 in
4.6 mm
|
||
| $0.1818 - $0.214 | 1000 In stock |
1.043 in
26.5 mm
|
||
| $0.0525 - $0.3205 | 1605 In stock |
0.484 in
12.3 mm
|
||
| $0.1943 - $0.4843 | 44152 In stock |
0.701 in
17.8 mm
|
||
| $0.1245 - $0.7773 | 53075 In stock |
0.835 in
21.2 mm
|
||
| $0.1142 - $0.6979 | 270000 In stock |
0.614 in
15.6 mm
|
||
| $0.1346 - $0.1583 | 9252 In stock |
0.724 in
18.4 mm