Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.0661 - $0.1467 | Request the lead time here |
0.173 in
4.4 mm
|
||
| $0.0564 - $0.3444 | 6252 In stock |
0.366 in
9.3 mm
|
||
| $0.0525 - $0.3205 | 1605 In stock |
0.484 in
12.3 mm
|
||
| $0.1943 - $0.4843 | 44152 In stock |
0.701 in
17.8 mm
|
||
| $0.1245 - $0.7773 | 53075 In stock |
0.835 in
21.2 mm
|
||
| $0.3158 - $0.7901 | 50 In stock |
0.984 in
25 mm
|
||
| $0.7286 - $1.8183 | 787 In stock |
2.130 in
54.1 mm
|
||
| $0.0967 - $0.1136 | 663 In stock |
0.469 in
11.9 mm
|
||
| $0.2543 - $0.2992 | 517 In stock |
0.827 in
21.0 mm
|
||
| $0.226 - $0.565 | 8300 In stock |
0.575 in
14.6 mm
|
||
| $0.1479 - $0.904 | 78895 In stock |
0.921 in
23.4 mm
|
||
| 494366 | $0.0694 - $0.0817 | 3100 In stock |
0.287 in
7.3 mm
|
|
| $0.4374 - $1.0959 | 400 In stock |
1.126 in
28.6 mm
|
||
| 494383 | $0.1553 - $0.1818 | 2868 In stock |
1.004 in
25.5 mm
|
|
| $0.1818 - $0.214 | 1000 In stock |
1.043 in
26.5 mm
|
||
| $0.1947 - $0.227 | 1984 In stock |
0.394 in
10.0 mm
|
||
| BP1006A | $0.2159 - $0.5376 | 1290 In stock |
0.130 in
3.3 mm
|
|
| $0.2693 - $0.6743 | 250 In stock |
0.827 in
21 mm
|
||
| BP1112A | $0.281 - $1.7175 | 7400 In stock |
1.201 in
30.5 mm
|
|
| $0.0605 - $0.3782 | 12421 In stock |
0.366 in
9.3 mm