Push-In Barrel plugs are general-purpose plugs built to cover and close a hole. These can be applied or removed quickly and have convexed sides designed to ensure a secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| BP1072A | $0.2013 - $0.5022 | 929 In stock |
0.768 in
19.5 mm
|
|
| $0.1192 - $0.7286 | 15233 In stock |
0.539 in
13.7 mm
|
||
| BP1024A | $0.2159 - $0.5376 | 750 In stock |
0.366 in
9.3 mm
|
|
| $0.0921 - $0.563 | 15000 In stock |
0.469 in
11.9 mm
|
||
| $0.2693 - $0.6743 | 250 In stock |
0.827 in
21 mm
|
||
| $0.481 - $1.2054 | 448 In stock |
0.976 in
24.8 mm
|
||
| $0.3897 - $0.9735 | 16058 In stock |
1.283 in
32.6 mm
|
||
| $3.2874 - $8.2184 | 170 In stock |
3.346 in
85 mm
|
||
| $0.9515 - $2.3815 | 449 In stock |
2.177 in
55.3 mm
|
||
| $3.5915 - $8.9788 | 476 In stock |
3.890 in
98.8 mm
|
||
| BP1038A | $0.1243 - $0.3107 | 2281 In stock |
0.445 in
11.3 mm
|
|
| 12790A | $0.1449 - $0.906 | Request the lead time here |
0.669 in
17 mm
|
|
| $0.1278 - $0.7982 | 10602 In stock |
0.807 in
20.5 mm
|
||
| $0.2013 - $0.5022 | 2270 In stock |
0.791 in
20.1 mm
|
||
| $0.5287 - $3.2988 | 3706 In stock |
2.028 in
51.5 mm
|
||
| BP1086A | $0.1521 - $0.9296 | 2901 In stock |
0.882 in
22.4 mm
|
|
| $0.3824 - $2.3976 | 3505 In stock |
1.370 in
34.8 mm
|
||
| $0.4839 - $1.2068 | 2233 In stock |
1.811 in
46 mm
|
||
| $0.2029 - $0.2399 | 440 In stock |
0.366 in
9.3 mm
|
||
| $0.2159 - $0.539 | 2000 In stock |
0.394 in
10 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue