Menu Search

Push-In Rivets - Drive Fasteners

In stock

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating and Nylon 6/6 in Black and Natural that offer a flammability rating of UL94 V0.

Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the need for tools. They can be used as an effective, decorative hole plug.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.0655 - $0.073 Request the lead time here
0.125 in
0.250 in
0.032 in
$0.0939 - $0.1043 Request the lead time here
0.22 in
0.344 in
0.031 in
$0.0906 - $0.1006 Request the lead time here
0.185 in
0.313 in
0.094 in
$0.0939 - $0.1043 Request the lead time here
0.22 in
0.344 in
0.126 in
$0.1254 - $0.1393 Request the lead time here
0.252 in
0.500 in
0.031 in
$0.0906 - $0.1006 Request the lead time here
0.185 in
0.313 in
0.157 in
$0.0906 - $0.1006 Request the lead time here
0.185 in
0.313 in
0.031 in
$0.0779 - $0.0864 Request the lead time here
0.157 in
0.313 in
0.157 in
$0.0939 - $0.1043 Request the lead time here
0.22 in
0.344 in
0.185 in
$0.0655 - $0.073 Request the lead time here
0.126 in
0.250 in
0.094 in
$0.0779 - $0.0864 Request the lead time here
0.157 in
0.313 in
0.031 in
$0.0779 - $0.0864 Request the lead time here
0.156 in
0.313 in
0.093 in
$0.0779 - $0.0864 Request the lead time here
0.157 in
0.313 in
0.126 in
$0.0596 - $0.0663 1000 In stock
0.126 in
0.250 in
0.126 in
$0.0824 - $0.0915 3000 In stock
0.185 in
0.313 in
0.094 in
$0.0853 - $0.0949 4000 In stock
0.22 in
0.344 in
0.063 in
27SNC2500125 $0.114 - $0.1266 6000 In stock
0.252 in
0.500 in
0.126 in
$0.0824 - $0.0915 2000 In stock
0.185 in
0.313 in
0.063 in
27SNC1250062 $0.0596 - $0.0663 32000 In stock
0.126 in
0.250 in
0.063 in
$0.0824 - $0.0915 4000 In stock
0.185 in
0.313 in
0.031 in
  • of 4
Push-In Rivet 0.250 in 0.125 in 0.032 in Acetal Black

27SNC1250032B

Price Range
$0.073 - $0.0655

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.250 in
  • Compatible Hole Diameter
    0.125 in
  • Compatible Panel Thickness Range
    0.032 in
  • Head Diameter
    0.250 in
  • Head Height
    0.060 in
Push-In Rivet 0.391 in 5.6 mm 0.8 mm Acetal Black

27SNC2190032B

Price Range
$0.1043 - $0.0939

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.391 in
  • Compatible Hole Diameter
    0.22 in
  • Compatible Panel Thickness Range
    0.031 in
  • Head Diameter
    0.344 in
  • Head Height
    0.060 in
Push-In Rivet 0.375 in 4.7 mm 2.4 mm Acetal Black

27SNC1870093B

Price Range
$0.1006 - $0.0906

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.375 in
  • Compatible Hole Diameter
    0.185 in
  • Compatible Panel Thickness Range
    0.094 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in
Push-In Rivet 0.484 in 5.6 mm 3.2 mm Acetal Black

27SNC2190125B

Price Range
$0.1043 - $0.0939

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.484 in
  • Compatible Hole Diameter
    0.22 in
  • Compatible Panel Thickness Range
    0.126 in
  • Head Diameter
    0.344 in
  • Head Height
    0.060 in
Push-In Rivet 0.406 in 6.4 mm 0.8 mm Acetal Black

27SNC2500032B

Price Range
$0.1393 - $0.1254

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.406 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.031 in
  • Head Diameter
    0.500 in
  • Head Height
    0.060 in
Push-In Rivet 0.438 in 4.7 mm 4 mm Acetal Black

27SNC1870156B

Price Range
$0.1006 - $0.0906

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.438 in
  • Compatible Hole Diameter
    0.185 in
  • Compatible Panel Thickness Range
    0.157 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in
Push-In Rivet 0.313 in 4.7 mm 0.8 mm Acetal Black

27SNC1870032B

Price Range
$0.1006 - $0.0906

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.313 in
  • Compatible Hole Diameter
    0.185 in
  • Compatible Panel Thickness Range
    0.031 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in
Push-In Rivet 0.406 in 4 mm 4 mm Acetal Black

27SNC1560156B

Price Range
$0.0864 - $0.0779

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.406 in
  • Compatible Hole Diameter
    0.157 in
  • Compatible Panel Thickness Range
    0.157 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in
Push-In Rivet 0.547 in 5.6 mm 4.7 mm Acetal Black

27SNC2190187B

Price Range
$0.1043 - $0.0939

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.547 in
  • Compatible Hole Diameter
    0.22 in
  • Compatible Panel Thickness Range
    0.185 in
  • Head Diameter
    0.344 in
  • Head Height
    0.060 in
Push-In Rivet 0.313 in 3.2 mm 2.4 mm Acetal Black

27SNC1250093B

Price Range
$0.073 - $0.0655

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.313 in
  • Compatible Hole Diameter
    0.126 in
  • Compatible Panel Thickness Range
    0.094 in
  • Head Diameter
    0.250 in
  • Head Height
    0.060 in
Push-In Rivet 0.281 in 4 mm 0.8 mm Acetal Black

27SNC1560032B

Price Range
$0.0864 - $0.0779

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.281 in
  • Compatible Hole Diameter
    0.157 in
  • Compatible Panel Thickness Range
    0.031 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in
Push-In Rivet 0.344 in 0.156 in 0.093 in Acetal Black

27SNC1560093B

Price Range
$0.0864 - $0.0779

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.344 in
  • Compatible Hole Diameter
    0.156 in
  • Compatible Panel Thickness Range
    0.093 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in
Push-In Rivet 0.390 in 4 mm 3.2 mm Acetal Black

27SNC1560125B

Price Range
$0.0864 - $0.0779

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.390 in
  • Compatible Hole Diameter
    0.157 in
  • Compatible Panel Thickness Range
    0.126 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 3.2 mm | 0.125 in; Compatible Panel Thickness Range 3.2 mm | 0.125 in

27SNC1250125

Price Range
$0.0663 - $0.0596

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.344 in
  • Compatible Hole Diameter
    0.126 in
  • Compatible Panel Thickness Range
    0.126 in
  • Head Diameter
    0.250 in
  • Head Height
    0.060 in
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 4.7 mm | 0.187 in; Compatible Panel Thickness Range 2.4 mm | 0.093 in

27SNC1870093

Price Range
$0.0915 - $0.0824

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.375 in
  • Compatible Hole Diameter
    0.185 in
  • Compatible Panel Thickness Range
    0.094 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 5.6 mm | 0.219 in; Compatible Panel Thickness Range 1.6 mm | 0.062 in

27SNC2190062

Price Range
$0.0949 - $0.0853

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.422 in
  • Compatible Hole Diameter
    0.22 in
  • Compatible Panel Thickness Range
    0.063 in
  • Head Diameter
    0.344 in
  • Head Height
    0.060 in
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 3.2 mm | 0.125 in

27SNC2500125

Price Range
$0.1266 - $0.114

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.484 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.126 in
  • Head Diameter
    0.500 in
  • Head Height
    0.060 in
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 4.7 mm | 0.187 in; Compatible Panel Thickness Range 1.6 mm | 0.062 in

27SNC1870062

Price Range
$0.0915 - $0.0824

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.344 in
  • Compatible Hole Diameter
    0.185 in
  • Compatible Panel Thickness Range
    0.063 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 3.2 mm | 0.125 in; Compatible Panel Thickness Range 1.6 mm | 0.062 in

27SNC1250062

Price Range
$0.0663 - $0.0596

Stock Levels
32000 In stock
Attributes
  • Anchor Length
    0.281 in
  • Compatible Hole Diameter
    0.126 in
  • Compatible Panel Thickness Range
    0.063 in
  • Head Diameter
    0.250 in
  • Head Height
    0.060 in
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 4.7 mm | 0.187 in; Compatible Panel Thickness Range 0.8 mm | 0.032 in

27SNC1870032

Price Range
$0.0915 - $0.0824

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.313 in
  • Compatible Hole Diameter
    0.185 in
  • Compatible Panel Thickness Range
    0.031 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in