Menu Search

Push-In Rivets - Heat Sink

In stock

Heat Sink Rivets are spring mounted. They are used to fasten a heat sink to a processor chip on a PCB. The metal spring provides continuous pressure to the heat sink until thermal adhesive cures.

Our range has two options. One has a Chrome Plated Steel spring and the other a Stainless Steel spring. The Stainless Steel option can also be installed using a cross head screwdriver.

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability Heat Sink Hole Diameter Range Hole Diameter View
$0.4136 - $0.4486 5000 In stock
HSR-1 $0.3913 - $0.4238 Request the lead time here
Heat Sink - Panel Thickness - 9.1 mm | 0.360 in; Nylon 6/6;Steel;Natural

HSR-2

Price Range
$0.4486 - $0.4136

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.823 in
  • Head Height
    0.051 in
  • Head Diameter
    0.181 in
  • Panel Thickness
    0.358 in
  • Minimum Fixed Panel Hole Diameter
    0.122 in
Heat Sink - Panel Thickness - 7.9 mm | 0.311 in; Nylon 6/6;Steel;Natural

HSR-1

Price Range
$0.4238 - $0.3913

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.646 in
  • Head Height
    0.118 in
  • Head Diameter
    0.197 in
  • Panel Thickness
    0.315 in
  • Minimum Fixed Panel Hole Diameter
    0.126 in