This Push In Rivet is a type of panel fastener designed for optimal assembly and removal for a range of applications, particularly those that require regular maintenance, as well as fast assembly and removal.
This "T" style rivet features a knob-shaped rivet head that is easy to grasp, and will improve operator comfort. The rivet benefits from a simple push-push design and requires no installation tools. This easy and effective push-pull design allows for the rivet to snap in and out of the application up to 25 times - making it a highly economical and reusable solution. This also significantly speeds up the installation and disassembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Hole Diameter | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| SRT-3055B | $0.3466 - $0.6464 | 5000 In stock |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.118 - 0.157 in
3 - 4 mm
|
|
| $0.3569 - $0.6649 | Request the lead time here |
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.209 - 0.256 in
5.3 - 6.5 mm
|
||
| $0.3569 - $0.6616 | Request the lead time here |
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.15 - 0.205 in
3.8 - 5.2 mm
|
||
| $0.3434 - $0.6381 | 2000 In stock |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.079 - 0.118 in
2 - 3 mm
|
||
| $0.3384 - $0.6297 | 77000 In stock |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
||
| $0.3569 - $0.6616 | 1000 In stock |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
||
| $0.3485 - $0.648 | 1000 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.177 - 0.216 in
4.5 - 5.5 mm
|
||
| $0.3736 - $0.6966 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.216 - 0.256 in
5.5 - 6.5 mm
|
||
| $0.3736 - $0.6966 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
||
| $0.2831 - $0.5276 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
||
| $0.3466 - $0.6464 | 7000 In stock |
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.079 - 0.118 in
2 - 3 mm
|
||
| $0.3669 - $0.6834 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
||
| $0.3517 - $0.655 | 1000 In stock |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.157 - 0.197 in
4 - 5 mm
|
||
| $0.3466 - $0.6448 | Request the lead time here |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.197 - 0.236 in
5 - 6 mm
|
||
| $0.3316 - $0.6163 | Request the lead time here |
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.039 - 0.079 in
1 - 2 mm
|
||
| $0.2864 - $0.5326 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
||
| $0.4432 - $0.8254 | 1000 In stock |
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.118 - 0.146 in
3 - 3.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue