Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly and securely joining two parts together. Our range is made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.
The Push-In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 27PIF0058 | $0.0314 - $0.0431 | 69000 In stock |
0.201 in
5.1 mm
|
0.202 in
5.1 mm
|
0.050 in
1.3 mm
|
0.122 in
3.1 mm
|
0.469 in
11.9 mm
|
|
| $0.028 - $0.0385 | Request the lead time here |
0.197 in
5.0 mm
|
0.197 in
5 mm
|
0.050 in
1.3 mm
|
0.181 in
4.6 mm
|
0.320 in
8.1 mm
|
||
| 27PIF0030 | $0.0306 - $0.042 | 1000 In stock |
0.091 in
2.3 mm
|
0.091 in
2.3 mm
|
0.040 in
1 mm
|
0.126 in
3.2 mm
|
0.135 in
3.4 mm
|
|
| 27PIF0071 | $0.0461 - $0.0631 | 109000 In stock |
0.244 in
6.2 mm
|
0.253 in
6.4 mm
|
0.060 in
1.5 mm
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
|
| $0.0423 - $0.0581 | Request the lead time here |
0.118 in
3.0 mm
|
0.12 in
3 mm
|
0.055 in
1.4 mm
|
0.075 in
1.9 mm
|
0.187 in
4.7 mm
|
||
| 27PIF0034 | $0.1002 - $0.1376 | 23500 In stock |
0.181 in
4.6 mm
|
0.183 in
4.6 mm
|
0.055 in
1.4 mm
|
0.638 in
16.2 mm
|
0.750 in
19.1 mm
|
|
| 27PIF0026 | $0.0502 - $0.0688 | 3000 In stock |
0.124 in
3.1 mm
|
0.125 in
3.2 mm
|
0.055 in
1.4 mm
|
|
0.234 in
5.9 mm
|
|
| $0.0522 - $0.0716 | 16000 In stock |
0.240 in
6.1 mm
|
0.242 in
6.1 mm
|
0.056 in
1.4 mm
|
0.281 in
7.1 mm
|
0.500 in
12.7 mm
|
||
| $0.0915 - $0.1255 | 1500 In stock |
0.165 in
4.2 mm
|
0.170 in
4.3 mm
|
0.064 in
1.6 mm
|
1.062 in
27 mm
|
0.375 in
9.5 mm
|
||
| $0.0497 - $0.068 | 1000 In stock |
0.217 in
5.5 mm
|
0.221 in
5.6 mm
|
0.045 in
1.1 mm
|
0.250 in
6.4 mm
|
0.406 in
10.3 mm
|
||
| $0.0981 - $0.1346 | 1000 In stock |
0.285 in
7.2 mm
|
0.288 in
7.3 mm
|
0.064 in
1.6 mm
|
0.154 in
3.9 mm
|
0.680 in
17.3 mm
|
||
| $0.0411 - $0.0564 | 36000 In stock |
0.080 in
2 mm
|
0.082 in
2.1 mm
|
0.032 in
0.8 mm
|
0.200 in
5.1 mm
|
0.186 in
4.7 mm
|
||
| $0.0341 - $0.0467 | 2000 In stock |
0.160 in
4.1 mm
|
0.166 in
4.2 mm
|
0.070 in
1.8 mm
|
0.505 in
12.8 mm
|
0.375 in
9.5 mm
|
||
| $0.0467 - $0.064 | 5000 In stock |
0.095 in
2.4 mm
|
0.135 in
3.4 mm
|
0.048 in
1.2 mm
|
0.095 in
2.4 mm
|
0.312 in
7.9 mm
|
||
| 27PIF0107 | $0.0228 - $0.0312 | 2000 In stock |
0.160 in
4.1 mm
|
0.166 in
4.2 mm
|
0.055 in
1.4 mm
|
0.195 in
5 mm
|
0.310 in
7.9 mm
|
|
| 27PIF0106 | $0.0288 - $0.0395 | 8000 In stock |
0.180 in
4.6 mm
|
0.182 in
4.6 mm
|
0.060 in
1.5 mm
|
0.340 in
8.6 mm
|
0.380 in
9.7 mm
|
|
| $0.1498 - $0.2054 | 45000 In stock |
0.230 in
5.8 mm
|
0.232 in
5.9 mm
|
0.058 in
1.5 mm
|
1.730 in
43.9 mm
|
0.391 in
9.9 mm
|
||
| $0.028 - $0.0385 | 2000 In stock |
0.195 in
5 mm
|
0.197 in
5 mm
|
0.050 in
1.3 mm
|
0.130 in
3.3 mm
|
0.320 in
8.1 mm
|
||
| $0.0501 - $0.0686 | 11000 In stock |
0.148 in
3.8 mm
|
0.148 in
3.8 mm
|
|
|
0.500 in
12.7 mm
|
||
| $0.0841 - $0.1155 | 44000 In stock |
0.128 in
3.3 mm
|
0.129 in
3.3 mm
|
0.037 in
0.9 mm
|
0.230 in
5.8 mm
|
0.203 in
5.2 mm