Menu Search

Push-In Rivets - Push-In Fasteners

In stock

Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly and securely joining two parts together. Our range is made from Natural Nylon 6/6.

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.

The Push-In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

  • UL94 V2 rated
  • Vibration, abrasion and corrosion resistant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
239 results
Product SKUs information
Item Code Price range Availability Pin Diameter Compatible Hole Diameter Head Height Panel Thickness Head Diameter View
27PIF0058 $0.0314 - $0.0431 69000 In stock
0.201 in
0.202 in
0.050 in
0.122 in
0.469 in
$0.028 - $0.0385 Request the lead time here
0.197 in
0.197 in
0.050 in
0.181 in
0.320 in
27PIF0030 $0.0306 - $0.042 1000 In stock
0.091 in
0.091 in
0.040 in
0.126 in
0.135 in
27PIF0071 $0.0461 - $0.0631 109000 In stock
0.244 in
0.253 in
0.060 in
0.252 in
0.594 in
$0.0423 - $0.0581 Request the lead time here
0.118 in
0.12 in
0.055 in
0.075 in
0.187 in
27PIF0034 $0.1002 - $0.1376 23500 In stock
0.181 in
0.183 in
0.055 in
0.638 in
0.750 in
27PIF0026 $0.0502 - $0.0688 3000 In stock
0.124 in
0.125 in
0.055 in
0.234 in
$0.0522 - $0.0716 16000 In stock
0.240 in
0.242 in
0.056 in
0.281 in
0.500 in
$0.0915 - $0.1255 1500 In stock
0.165 in
0.170 in
0.064 in
1.062 in
0.375 in
$0.0497 - $0.068 1000 In stock
0.217 in
0.221 in
0.045 in
0.250 in
0.406 in
$0.0981 - $0.1346 1000 In stock
0.285 in
0.288 in
0.064 in
0.154 in
0.680 in
$0.0411 - $0.0564 36000 In stock
0.080 in
0.082 in
0.032 in
0.200 in
0.186 in
$0.0341 - $0.0467 2000 In stock
0.160 in
0.166 in
0.070 in
0.505 in
0.375 in
$0.0467 - $0.064 5000 In stock
0.095 in
0.135 in
0.048 in
0.095 in
0.312 in
27PIF0107 $0.0228 - $0.0312 2000 In stock
0.160 in
0.166 in
0.055 in
0.195 in
0.310 in
27PIF0106 $0.0288 - $0.0395 8000 In stock
0.180 in
0.182 in
0.060 in
0.340 in
0.380 in
$0.1498 - $0.2054 45000 In stock
0.230 in
0.232 in
0.058 in
1.730 in
0.391 in
$0.028 - $0.0385 2000 In stock
0.195 in
0.197 in
0.050 in
0.130 in
0.320 in
$0.0501 - $0.0686 11000 In stock
0.148 in
0.148 in
0.500 in
$0.0841 - $0.1155 44000 In stock
0.128 in
0.129 in
0.037 in
0.230 in
0.203 in
  • of 12
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 3.1 mm | 0.122 in

27PIF0058

Price Range
$0.0431 - $0.0314

Stock Levels
69000 In stock
Attributes
  • Compatible Hole Diameter
    0.202 in
  • Pin Diameter
    0.201 in
  • Panel Thickness Range
    0.121 in
  • Anchor Length
    0.274 in
  • Head Diameter
    0.469 in
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 4.6 mm | 0.181 in

27PIF0112

Price Range
$0.0385 - $0.028

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.197 in
  • Pin Diameter
    0.197 in
  • Panel Thickness Range
    0.180 in
  • Anchor Length
    0.290 in
  • Head Diameter
    0.320 in
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 3.2 mm | 0.126 in

27PIF0030

Price Range
$0.042 - $0.0306

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.091 in
  • Pin Diameter
    0.091 in
  • Panel Thickness Range
    0.125 in
  • Anchor Length
    0.195 in
  • Head Diameter
    0.135 in
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 6.4 mm | 0.252 in

27PIF0071

Price Range
$0.0631 - $0.0461

Stock Levels
109000 In stock
Attributes
  • Compatible Hole Diameter
    0.253 in
  • Pin Diameter
    0.244 in
  • Panel Thickness Range
    0.250 in
  • Anchor Length
    0.437 in
  • Head Diameter
    0.594 in
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 1.9 mm | 0.075 in

27PIF0023

Price Range
$0.0581 - $0.0423

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.12 in
  • Pin Diameter
    0.118 in
  • Panel Thickness Range
    0.075 in
  • Anchor Length
    0.134 in
  • Head Diameter
    0.187 in
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 16.2 mm | 0.638 in

27PIF0034

Price Range
$0.1376 - $0.1002

Stock Levels
23500 In stock
Attributes
  • Compatible Hole Diameter
    0.183 in
  • Pin Diameter
    0.181 in
  • Panel Thickness Range
    0.636 in
  • Anchor Length
    0.816 in
  • Head Diameter
    0.750 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.2 mm | 0.125 in ;

27PIF0026

Price Range
$0.0688 - $0.0502

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    0.125 in
  • Pin Diameter
    0.124 in
  • Anchor Length
    0.150 in
  • Head Diameter
    0.234 in
  • Head Height
    0.055 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 6.1 mm | 0.242 in ;

27PIF0090

Price Range
$0.0716 - $0.0522

Stock Levels
16000 In stock
Attributes
  • Compatible Hole Diameter
    0.242 in
  • Pin Diameter
    0.240 in
  • Anchor Length
    0.457 in
  • Head Diameter
    0.500 in
  • Head Height
    0.056 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 4.3 mm | 0.170 in ;

27PIF0027

Price Range
$0.1255 - $0.0915

Stock Levels
1500 In stock
Attributes
  • Compatible Hole Diameter
    0.170 in
  • Pin Diameter
    0.165 in
  • Anchor Length
    1.239 in
  • Head Diameter
    0.375 in
  • Head Height
    0.064 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 5.6 mm | 0.221 in ;

27PIF0078

Price Range
$0.068 - $0.0497

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.221 in
  • Pin Diameter
    0.217 in
  • Anchor Length
    0.350 in
  • Head Diameter
    0.406 in
  • Head Height
    0.045 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 7.3 mm | 0.288 in ;

27PIF0101

Price Range
$0.1346 - $0.0981

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.288 in
  • Pin Diameter
    0.285 in
  • Anchor Length
    0.409 in
  • Head Diameter
    0.680 in
  • Head Height
    0.064 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 2.1 mm | 0.082 in ;

27PIF0021

Price Range
$0.0564 - $0.0411

Stock Levels
36000 In stock
Attributes
  • Compatible Hole Diameter
    0.082 in
  • Pin Diameter
    0.080 in
  • Anchor Length
    0.265 in
  • Head Diameter
    0.186 in
  • Head Height
    0.032 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 4.2 mm | 0.166 in ;

27PIF0033

Price Range
$0.0467 - $0.0341

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.166 in
  • Pin Diameter
    0.160 in
  • Anchor Length
    0.635 in
  • Head Diameter
    0.375 in
  • Head Height
    0.070 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.4 mm | 0.135 in ;

27PIF0069

Price Range
$0.064 - $0.0467

Stock Levels
5000 In stock
Attributes
  • Compatible Hole Diameter
    0.135 in
  • Pin Diameter
    0.095 in
  • Anchor Length
    0.170 in
  • Head Diameter
    0.312 in
  • Head Height
    0.048 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 4.2 mm | 0.166 in ;

27PIF0107

Price Range
$0.0312 - $0.0228

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.166 in
  • Pin Diameter
    0.160 in
  • Anchor Length
    0.395 in
  • Head Diameter
    0.310 in
  • Head Height
    0.055 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 4.6 mm | 0.182 in ;

27PIF0106

Price Range
$0.0395 - $0.0288

Stock Levels
8000 In stock
Attributes
  • Compatible Hole Diameter
    0.182 in
  • Pin Diameter
    0.180 in
  • Anchor Length
    0.520 in
  • Head Diameter
    0.380 in
  • Head Height
    0.060 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 5.9 mm | 0.232 in ;

27PIF0062

Price Range
$0.2054 - $0.1498

Stock Levels
45000 In stock
Attributes
  • Compatible Hole Diameter
    0.232 in
  • Pin Diameter
    0.230 in
  • Anchor Length
    1.952 in
  • Head Diameter
    0.391 in
  • Head Height
    0.058 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 5 mm | 0.197 in ;

27PIF0111

Price Range
$0.0385 - $0.028

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.197 in
  • Pin Diameter
    0.195 in
  • Anchor Length
    0.240 in
  • Head Diameter
    0.320 in
  • Head Height
    0.050 in
Push-In Fastener - ; Natural ; Flat ; ; Compatible Hole Diameter 3.8 mm | 0.148 in ;

27PIF0010

Price Range
$0.0686 - $0.0501

Stock Levels
11000 In stock
Attributes
  • Compatible Hole Diameter
    0.148 in
  • Pin Diameter
    0.148 in
  • Anchor Length
    0.330 in
  • Head Diameter
    0.500 in
  • Color
    Natural
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.3 mm | 0.129 in ;

27PIF0018

Price Range
$0.1155 - $0.0841

Stock Levels
44000 In stock
Attributes
  • Compatible Hole Diameter
    0.129 in
  • Pin Diameter
    0.128 in
  • Anchor Length
    0.328 in
  • Head Diameter
    0.203 in
  • Head Height
    0.037 in