Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly and securely joining two parts together. Our range is made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.
The Push-In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 27PIF0030 | $0.0306 - $0.042 | 1000 In stock |
0.091 in
2.3 mm
|
0.091 in
2.3 mm
|
0.040 in
1 mm
|
0.126 in
3.2 mm
|
0.135 in
3.4 mm
|
|
| 27PIF0071 | $0.0461 - $0.0631 | 109000 In stock |
0.244 in
6.2 mm
|
0.253 in
6.4 mm
|
0.060 in
1.5 mm
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
|
| $0.0306 - $0.0421 | 58000 In stock |
0.091 in
2.3 mm
|
0.091 in
2.3 mm
|
0.040 in
1 mm
|
0.126 in
3.2 mm
|
0.312 in
7.9 mm
|
||
| 27PIF0053 | $0.0785 - $0.1075 | 45000 In stock |
0.173 in
4.4 mm
|
0.175 in
4.4 mm
|
0.074 in
1.9 mm
|
0.24 in
6.1 mm
|
0.344 in
8.7 mm
|
|
| $0.0973 - $0.1334 | 4000 In stock |
0.244 in
6.2 mm
|
0.252 in
6.4 mm
|
0.133 in
3.4 mm
|
0.366 in
9.3 mm
|
0.594 in
15.1 mm
|
||
| $0.2305 - $0.3162 | Request the lead time here |
0.288 in
7.3 mm
|
0.312 in
7.9 mm
|
0.061 in
1.5 mm
|
0.260 in
6.6 mm
|
0.687 in
17.4 mm
|
||
| $0.0915 - $0.1255 | 1500 In stock |
0.165 in
4.2 mm
|
0.170 in
4.3 mm
|
0.064 in
1.6 mm
|
1.062 in
27 mm
|
0.375 in
9.5 mm
|
||
| $0.0355 - $0.0487 | 32000 In stock |
0.090 in
2.3 mm
|
0.091 in
2.3 mm
|
0.045 in
1.1 mm
|
0.145 in
3.7 mm
|
0.187 in
4.7 mm
|
||
| $0.0497 - $0.068 | 1000 In stock |
0.217 in
5.5 mm
|
0.221 in
5.6 mm
|
0.045 in
1.1 mm
|
0.250 in
6.4 mm
|
0.406 in
10.3 mm
|
||
| $0.0981 - $0.1346 | 1000 In stock |
0.285 in
7.2 mm
|
0.288 in
7.3 mm
|
0.064 in
1.6 mm
|
0.154 in
3.9 mm
|
0.680 in
17.3 mm
|
||
| 27PIF0110 | $0.0247 - $0.0341 | 2000 In stock |
0.090 in
2.3 mm
|
0.092 in
2.3 mm
|
0.070 in
1.8 mm
|
0.140 in
3.6 mm
|
0.187 in
4.7 mm
|
|
| $0.1326 - $0.1817 | 2000 In stock |
0.165 in
4.2 mm
|
0.169 in
4.3 mm
|
0.030 in
0.8 mm
|
1.062 in
27 mm
|
0.375 in
9.5 mm
|
||
| $0.0308 - $0.0423 | 36000 In stock |
0.175 in
4.4 mm
|
0.175 in
4.4 mm
|
0.070 in
1.8 mm
|
0.465 in
11.8 mm
|
0.437 in
11.1 mm
|
||
| $0.028 - $0.0385 | 3000 In stock |
0.160 in
4.1 mm
|
0.160 in
4.1 mm
|
0.040 in
1 mm
|
0.080 in
2 mm
|
0.234 in
5.9 mm
|
||
| $0.0573 - $0.0787 | Request the lead time here |
0.350 in
8.9 mm
|
0.397 in
10.1 mm
|
0.200 in
5.1 mm
|
0.768 in
19.5 mm
|
0.492 in
12.5 mm
|
||
| 27PIF0011 | $0.0244 - $0.0335 | 7000 In stock |
0.115 in
2.9 mm
|
0.117 in
3 mm
|
0.029 in
0.7 mm
|
0.208 in
5.3 mm
|
0.203 in
5.2 mm
|
|
| $0.0979 - $0.1342 | 2000 In stock |
0.230 in
5.8 mm
|
0.230 in
5.8 mm
|
0.370 in
9.4 mm
|
0.503 in
12.8 mm
|
0.391 in
9.9 mm
|
||
| $0.0464 - $0.0635 | 1000 In stock |
0.165 in
4.2 mm
|
0.172 in
4.4 mm
|
0.048 in
1.2 mm
|
0.125 in
3.2 mm
|
0.343 in
8.7 mm
|
||
| $0.0383 - $0.0525 | Request the lead time here |
0.157 in
4 mm
|
0.160 in
4.1 mm
|
0.060 in
1.5 mm
|
0.440 in
11.2 mm
|
0.391 in
9.9 mm
|
||
| $0.0449 - $0.0617 | Request the lead time here |
0.120 in
3 mm
|
0.120 in
3 mm
|
0.042 in
1.1 mm
|
0.195 in
5 mm
|
0.203 in
5.2 mm