Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap In Rivets with a flush top design are available in up to eight style options. They are an ideal choice for any application requiring a front-mount rivet, thanks to their flushed design.
They are installed by hand. Simply drive (push) the pin into the grommet. The grommet expands as the pin is driven downwards, which provides a nice and tight fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|
$0.5694 - $0.855 | 14000 In stock |
0.266 in
6.75 mm
|
0.787 in
20.0 mm
|
0.039 - 0.157 in
1 - 4 mm
|
||
1301308 | $0.4052 - $0.6091 | 10000 In stock |
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
0.118 - 0.197 in
3 - 5 mm
|
|
1301309 | $0.4424 - $0.6662 | 10000 In stock |
0.307 in
7.8 mm
|
0.787 in
20.0 mm
|
0.118 - 0.236 in
3 - 6 mm
|
|
$0.5444 - $0.8179 | 7000 In stock |
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
0.15 - 0.189 in
3.8 - 4.8 mm
|
||
$0.4424 - $0.6662 | 5000 In stock |
0.276 in
7.0 mm
|
0.583 in
14.8 mm
|
0.118 - 0.138 in
3 - 3.5 mm
|
||
$0.5694 - $0.855 | 9000 In stock |
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
0.276 - 0.315 in
7 - 8 mm
|
||
1301300 | $0.5321 - $0.7979 | Request the lead time here |
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
0.217 - 0.276 in
5.5 - 7 mm
|
|
$0.4697 - $0.7036 | 1000 In stock |
0.283 in
7.2 mm
|
0.713 in
18.1 mm
|
0.118 - 0.157 in
3 - 4 mm
|
||
$0.507 - $0.7608 | 1000 In stock |
0.315 in
8.0 mm
|
0.634 in
16.1 mm
|
0.177 - 0.189 in
4.5 - 4.8 mm
|
||
$0.5321 - $0.7979 | 1000 In stock |
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
0.098 - 0.197 in
2.5 - 5 mm
|
||
$0.3679 - $0.5519 | 3000 In stock |
0.242 in
6.15 mm
|
0.551 in
14.0 mm
|
0.079 - 0.177 in
2 - 4.5 mm
|
||
1301298 | $0.3803 - $0.5694 | 3000 In stock |
0.276 in
7.0 mm
|
0.783 in
19.9 mm
|
0.098 - 0.197 in
2.5 - 5 mm
|
|
1301305 | $0.507 - $0.7608 | 8000 In stock |
0.276 in
7.0 mm
|
0.787 in
20.0 mm
|
0.059 - 0.098 in
1.5 - 2.5 mm
|
|
$0.4424 - $0.6662 | 1000 In stock |
0.236 in
6.0 mm
|
0.551 in
14.0 mm
|
0.161 - 0.197 in
4.1 - 5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue