Menu Search

Push-In Rivets - Snap-Lock Pins

In stock

A Snap Lock Pin, also known as a Push In Fastener Pin, creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.

Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.

This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.

Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.

  • Material: Nylon 6/6
  • UL94 V2 Flame Rated
  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Panel Thickness Head Diameter View
SLP-1-221-01 $0.1387 - $0.1576 4000 In stock
0.221 in
0.210 in
SLPA125-500-01 $0.0905 - $0.1028 143000 In stock
0.5 in
0.205 in
$0.1456 - $0.1655 4000 In stock
0.413 in
0.210 in
SLP100-177-01 $0.2041 - $0.2987 24000 In stock
0.177 in
0.210 in
$0.144 - $0.1638 11000 In stock
0.330 in
0.210 in
$0.1481 - $0.1684 7000 In stock
0.307 in
0.210 in
SLP100-413-01 $0.1477 - $0.1677 3000 In stock
0.413 in
0.210 in
SLP-2-330-01 $0.144 - $0.1638 Request the lead time here
0.330 in
0.210 in
$0.1422 - $0.1615 53000 In stock
0.307 in
0.210 in
$0.1388 - $0.158 Request the lead time here
0.098 in
0.210 in
$0.0748 - $0.0852 1000 In stock
0.210 in
$0.1438 - $0.1633 Request the lead time here
0.221 in
0.210 in
SLP100-638-01 $0.1526 - $0.1732 7000 In stock
0.638 in
0.210 in
$0.0785 - $0.0892 38000 In stock
0.252 in
0.205 in
SLP100-236-01 $0.1439 - $0.1635 Request the lead time here
0.098 in
0.210 in
  • of 2
Snap-Lock Pins Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 5.6 mm | 0.220 in

SLP-1-221-01

Price Range
$0.1576 - $0.1387

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.301 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap-Lock Pins Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 3.2 mm | 0.125 in; Compatible Panel Thickness Range 12.7 mm | 0.500 in

SLPA125-500-01

Price Range
$0.1028 - $0.0905

Stock Levels
143000 In stock
Attributes
  • Anchor Length
    0.157 in
  • Head Diameter
    0.205 in
  • Head Height
    0.047 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap-Lock Pins Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 10.5 mm | 0.413 in

SLP-1-413-01

Price Range
$0.1655 - $0.1456

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.493 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap-Lock Pins Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 4.5 mm | 0.177 in

SLP100-177-01

Price Range
$0.2987 - $0.2041

Stock Levels
24000 In stock
Attributes
  • Anchor Length
    0.257 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap-Lock Pins Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 8.4 mm | 0.330 in

SLP-1-330-01

Price Range
$0.1638 - $0.144

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    0.410 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap-Lock Pins Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 7.8 mm | 0.307 in

SLP100-307-01

Price Range
$0.1684 - $0.1481

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    0.387 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap-Lock Pins Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 10.5 mm | 0.413 in

SLP100-413-01

Price Range
$0.1677 - $0.1477

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.493 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap-Lock Pins Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 8.4 mm | 0.330 in

SLP-2-330-01

Price Range
$0.1638 - $0.144

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.400 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap-Lock Pins Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 7.8 mm | 0.307 in

SLP-1-307-01

Price Range
$0.1615 - $0.1422

Stock Levels
53000 In stock
Attributes
  • Anchor Length
    0.387 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap-Lock Pins Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 6 mm | 0.236 in

SLP-2-236-01

Price Range
$0.158 - $0.1388

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.306 in
  • Compatible Hole Diameter
    0.098 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
Snap-Lock Pins Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 3.2 mm | 0.125 in; Compatible Panel Thickness Range 4.7 mm | 0.187 in

SLP125-187-01

Price Range
$0.0852 - $0.0748

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.267 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap-Lock Pins Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 5.6 mm | 0.220 in

SLP100-221-01

Price Range
$0.1633 - $0.1438

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.301 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap-Lock Pins Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 16.2 mm | 0.638 in

SLP100-638-01

Price Range
$0.1732 - $0.1526

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    0.718 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap-Lock Pins Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 3.2 mm | 0.125 in; Compatible Panel Thickness Range 6.4 mm | 0.250 in

SLPA125-250-01

Price Range
$0.0892 - $0.0785

Stock Levels
38000 In stock
Attributes
  • Anchor Length
    0.157 in
  • Head Diameter
    0.205 in
  • Head Height
    0.047 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 2.5 mm | 0.098 in ;

SLP100-236-01

Price Range
$0.1635 - $0.1439

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.316 in
  • Compatible Hole Diameter
    0.098 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F