Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Assemble Hose Clamps offer fast, hassle-free installation on most liquid, gas, or vacuum lines, making them ideal for a wide range of applications.
Featuring a patented interlocking design, these clamps provide a superior seal that eliminates the traditional leak path found in standard clamps.
Built for durability and convenience, they are both removable and reusable—perfect for maintenance or system adjustments.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Color | Minimum Inside Diameter | Mount Style | Maximum Inside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.4338 - $0.6611 | Request the lead time here |
0.250 in
6.4 mm
|
Black
|
0.988 in
25.1 mm
|
Fin Clip Base, Inter-Locking
|
1.134 in
28.8 mm
|
0.070 in
1.8 mm
|
||
| $0.319 - $0.4861 | 8000 In stock |
0.313 in
8 mm
|
Black
|
1.252 in
31.8 mm
|
Interlocking Design
|
1.425 in
36.2 mm
|
0.062 in
1.6 mm
|
||
| $0.3814 - $0.5814 | 7000 In stock |
0.406 in
10.3 mm
|
Black
|
2.122 in
53.9 mm
|
Interlocking Design
|
2.39 in
60.7 mm
|
0.062 in
1.6 mm
|
||
| 22HC0250B | $0.1426 - $0.1956 | 23000 In stock |
0.219 in
5.6 mm
|
Black
|
0.244 in
6.2 mm
|
Interlocking Design
|
0.291 in
7.4 mm
|
0.047 in
1.2 mm
|
|
| $0.3412 - $0.52 | 15000 In stock |
0.344 in
8.7 mm
|
Black
|
1.406 in
35.7 mm
|
Interlocking Design
|
1.61 in
40.9 mm
|
0.062 in
1.6 mm
|
||
| $0.3616 - $0.5512 | Request the lead time here |
0.344 in
8.7 mm
|
Black
|
1.791 in
45.5 mm
|
Interlocking Design
|
2.102 in
53.4 mm
|
0.062 in
1.6 mm
|
||
| $0.174 - $0.2653 | 1000 In stock |
0.219 in
5.6 mm
|
Black
|
0.728 in
18.5 mm
|
Interlocking Design
|
0.791 in
20.1 mm
|
0.062 in
1.6 mm
|
||
| $0.1763 - $0.2685 | 1500 In stock |
0.216 in
5.5 mm
|
Black
|
0.748 in
19.0 mm
|
Interlocking Design
|
0.874 in
22.2 mm
|
0.062 in
1.6 mm
|
||
| 22HC0468B | $0.1703 - $0.2335 | 5000 In stock |
0.219 in
5.6 mm
|
Black
|
0.476 in
12.1 mm
|
Interlocking Design
|
0.535 in
13.6 mm
|
0.062 in
1.6 mm
|
|
| $0.3495 - $0.5326 | Request the lead time here |
0.344 in
8.7 mm
|
Black
|
1.594 in
40.5 mm
|
Interlocking Design
|
1.811 in
46.0 mm
|
0.062 in
1.6 mm
|
||
| 22HC0531B | $0.1887 - $0.2589 | 2000 In stock |
0.250 in
6.4 mm
|
Black
|
0.539 in
13.7 mm
|
Interlocking Design
|
0.606 in
15.4 mm
|
0.062 in
1.6 mm
|
|
| $0.2194 - $0.3344 | 2750 In stock |
0.313 in
8 mm
|
Black
|
1.031 in
26.2 mm
|
Interlocking Design
|
1.189 in
30.2 mm
|
0.062 in
1.6 mm
|
||
| $0.1698 - $0.2589 | 33500 In stock |
0.250 in
6.4 mm
|
Black
|
0.598 in
15.2 mm
|
Interlocking Design
|
0.677 in
17.2 mm
|
0.062 in
1.6 mm
|
||
| $0.133 - $0.2027 | 1000 In stock |
0.219 in
5.6 mm
|
Black
|
0.299 in
7.6 mm
|
Interlocking Design
|
0.35 in
8.9 mm
|
0.062 in
1.6 mm
|
||
| $0.2194 - $0.3343 | 1500 In stock |
0.250 in
6.4 mm
|
Black
|
0.886 in
22.5 mm
|
Interlocking Design
|
1.024 in
26.0 mm
|
0.062 in
1.6 mm
|
||
| 22HC0672B | $0.174 - $0.2653 | 5100 In stock |
0.219 in
5.6 mm
|
Black
|
0.669 in
17.0 mm
|
Interlocking Design
|
0.776 in
19.7 mm
|
0.062 in
1.6 mm
|
|
| $0.1957 - $0.2983 | 12750 In stock |
0.252 in
6.4 mm
|
Natural
|
0.988 in
25.1 mm
|
Interlocking Design
|
1.134 in
28.8 mm
|
0.071 in
1.8 mm
|
||
| 22HSC0015 | $0.1175 - $0.179 | 2500 In stock |
0.15 in
3.8 mm
|
Natural
|
0.283 in
7.2 mm
|
Interlocking Design
|
0.311 in
7.9 mm
|
0.051 in
1.3 mm
|
|
| $0.1662 - $0.228 | 7000 In stock |
0.250 in
6.4 mm
|
Black
|
0.409 in
10.4 mm
|
Interlocking Design
|
0.469 in
11.9 mm
|
0.062 in
1.6 mm
|
||
| $0.1377 - $0.2098 | 5500 In stock |
0.219 in
5.6 mm
|
Black
|
0.358 in
9.1 mm
|
Interlocking Design
|
0.394 in
10.0 mm
|
0.062 in
1.6 mm