Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Assemble Hose Clamps offer fast, hassle-free installation on most liquid, gas, or vacuum lines, making them ideal for a wide range of applications.
Featuring a patented interlocking design, these clamps provide a superior seal that eliminates the traditional leak path found in standard clamps.
Built for durability and convenience, they are both removable and reusable—perfect for maintenance or system adjustments.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Color | Minimum Inside Diameter | Mount Style | Maximum Inside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2194 - $0.3343 | 1500 In stock |
0.250 in
6.4 mm
|
Black
|
0.886 in
22.5 mm
|
Interlocking Design
|
1.024 in
26.0 mm
|
0.062 in
1.6 mm
|
||
| $0.1698 - $0.2589 | 33500 In stock |
0.250 in
6.4 mm
|
Black
|
0.598 in
15.2 mm
|
Interlocking Design
|
0.677 in
17.2 mm
|
0.062 in
1.6 mm
|
||
| 22HC0250B | $0.1426 - $0.1956 | 23000 In stock |
0.219 in
5.6 mm
|
Black
|
0.244 in
6.2 mm
|
Interlocking Design
|
0.291 in
7.4 mm
|
0.047 in
1.2 mm
|
|
| $0.319 - $0.4861 | 8000 In stock |
0.313 in
8 mm
|
Black
|
1.252 in
31.8 mm
|
Interlocking Design
|
1.425 in
36.2 mm
|
0.062 in
1.6 mm
|
||
| $0.3412 - $0.52 | 15000 In stock |
0.344 in
8.7 mm
|
Black
|
1.406 in
35.7 mm
|
Interlocking Design
|
1.61 in
40.9 mm
|
0.062 in
1.6 mm
|
||
| $0.3616 - $0.5512 | Request the lead time here |
0.344 in
8.7 mm
|
Black
|
1.791 in
45.5 mm
|
Interlocking Design
|
2.102 in
53.4 mm
|
0.062 in
1.6 mm
|
||
| $0.3814 - $0.5814 | 7000 In stock |
0.406 in
10.3 mm
|
Black
|
2.122 in
53.9 mm
|
Interlocking Design
|
2.39 in
60.7 mm
|
0.062 in
1.6 mm
|
||
| $0.2313 - $0.2857 | 250 In stock |
0.276 in
7.0 mm
|
Black
|
0.874 in
22.2 mm
|
Double Grip Inter-Locking
|
0.902 in
22.9 mm
|
0.078 in
1.98 mm
|
||
| $0.846 - $1.0445 | 2000 In stock |
0.37 in
9.4 mm
|
Black
|
2.941 in
74.7 mm
|
Double Grip Inter-Locking
|
3.169 in
80.5 mm
|
0.102 in
2.59 mm
|
||
| 22DGHC00M | $0.2769 - $0.3418 | 8750 In stock |
0.319 in
8.1 mm
|
Black
|
1.043 in
26.5 mm
|
Double Grip Inter-Locking
|
1.161 in
29.5 mm
|
0.093 in
2.36 mm
|
|
| $0.4033 - $0.4978 | 1000 In stock |
0.358 in
9.1 mm
|
Black
|
1.26 in
32.0 mm
|
Double Grip Inter-Locking
|
1.37 in
34.8 mm
|
0.078 in
1.98 mm
|
||
| $0.4755 - $0.5871 | 1500 In stock |
0.37 in
9.4 mm
|
Black
|
2.165 in
55.0 mm
|
Double Grip Inter-Locking
|
2.382 in
60.5 mm
|
0.093 in
2.36 mm
|
||
| $0.2827 - $0.3489 | 1250 In stock |
0.354 in
9.0 mm
|
Black
|
1.134 in
28.8 mm
|
Double Grip Inter-Locking
|
1.268 in
32.2 mm
|
0.078 in
1.98 mm
|
||
| 22DGHC00W | $0.4593 - $0.5672 | 15250 In stock |
0.354 in
9.0 mm
|
Black
|
2.087 in
53.0 mm
|
Double Grip Inter-Locking
|
2.224 in
56.5 mm
|
0.093 in
2.36 mm
|
|
| $0.2229 - $0.2753 | 1250 In stock |
0.252 in
6.4 mm
|
Black
|
0.799 in
20.3 mm
|
Double Grip Inter-Locking
|
0.906 in
23.0 mm
|
0.078 in
1.98 mm
|
||
| $0.2325 - $0.287 | 23250 In stock |
0.28 in
7.11 mm
|
Black
|
0.965 in
24.5 mm
|
Double Grip Inter-Locking
|
1.091 in
27.7 mm
|
0.078 in
1.98 mm
|
||
| $0.8635 - $1.0662 | 500 In stock |
0.346 in
8.8 mm
|
Black
|
3.059 in
77.7 mm
|
Double Grip Inter-Locking
|
3.197 in
81.2 mm
|
0.102 in
2.59 mm
|
||
| $0.4293 - $0.5298 | 1750 In stock |
0.354 in
9.0 mm
|
Black
|
1.701 in
43.2 mm
|
Double Grip Inter-Locking
|
1.819 in
46.2 mm
|
0.078 in
1.98 mm
|
||
| $0.4222 - $0.5212 | 3654 In stock |
0.354 in
9.0 mm
|
Black
|
1.579 in
40.1 mm
|
Double Grip Inter-Locking
|
1.74 in
44.2 mm
|
0.078 in
1.98 mm
|
||
| $0.5916 - $0.7303 | 3000 In stock |
0.358 in
9.1 mm
|
Black
|
2.756 in
70.0 mm
|
Double Grip Inter-Locking
|
2.969 in
75.4 mm
|
0.093 in
2.36 mm