Menu Search

Quick Assembly Sleeves

In stock

Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure, which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly cannot be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain multiple hoses with a tighter hose bundling capability over standard sleeve.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Inside Diameter Flat Width View
$1,966.00 - $2,187.20 5 In stock
2.500 in
9.340 in
$4,030.30 - $4,480.80 1 In stock
8.000 in
26.650 in
$5,037.80 - $5,603.10 6 In stock
16.000 in
51.720 in
$1,547.30 - $1,629.22 Request the lead time here
7.000 in
23.580 in
$3,096.40 - $3,440.50 3 In stock
6.000 in
20.250 in
TQS2 $1,769.40 - $1,966.00 13 In stock
2.000 in
7.760 in
$3,522.40 - $3,915.60 8 In stock
7.000 in
23.420 in
$1,484.90 - $1,562.91 Request the lead time here
6.000 in
20.380 in
$1,692.94 - $1,781.34 Request the lead time here
8.000 in
26.620 in
$2,375.60 - $2,645.90 7 In stock
4.500 in
15.650 in
TQS12 $3,293.00 - $3,661.60 5 In stock
12.000 in
39.100 in
$1,041.50 - $1,096.12 Request the lead time here
4.000 in
14.000 in
TQS4 $2,359.20 - $2,621.30 13 In stock
4.000 in
14.125 in
$3,104.60 - $3,448.70 8 In stock
11.000 in
36.000 in
$943.98 - $994.70 Request the lead time here
2.000 in
7.750 in
$1,646.50 - $1,834.90 7 In stock
1.500 in
5.453 in
$3,538.80 - $3,932.00 8 In stock
13.000 in
42.250 in
$960.89 - $1,010.30 Request the lead time here
3.000 in
11.000 in
$4,497.20 - $4,996.90 8 In stock
15.000 in
48.650 in
TQS1 $1,548.20 - $1,720.20 4 In stock
1.000 in
3.980 in
  • of 2
Hose Protection Sleeve Flat Width - 237.2 mm | 9.340 in PA

TQS2-1/2

Price Range
$2,187.20 - $1,966.00

Stock Levels
5 In stock
Attributes
  • Inside Diameter
    2.500 in
  • Flat Width
    9.340 in
  • Roll Length
    150 ft
  • Color
    Black
  • Full Material
    1050 Ballistic Polyamide
Hose Protection Sleeve Flat Width - 676.9 mm | 26.650 in PA

TQS8

Price Range
$4,480.80 - $4,030.30

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    8.000 in
  • Flat Width
    26.650 in
  • Roll Length
    150 ft
  • Color
    Black
  • Full Material
    1050 Ballistic Polyamide
Hose Protection Sleeve Flat Width - 1313.7 mm | 51.720 in PA

TQS16

Price Range
$5,603.10 - $5,037.80

Stock Levels
6 In stock
Attributes
  • Inside Diameter
    16.000 in
  • Flat Width
    51.720 in
  • Roll Length
    75 ft
  • Color
    Black
  • Full Material
    1050 Ballistic Polyamide
Quick Assembly Sleeve - 7.000 in; Flat Width - 598.9 mm | 23.580 in;PVC

TQSPOLY-7

Price Range
$1,629.22 - $1,547.30

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.000 in
  • Flat Width
    23.580 in
  • Roll Length
    150 ft
  • Color
    Black
  • Full Material
    Woven Polyvinyl Chloride
Hose Protection Sleeve Flat Width - 514.4 mm | 20.250 in PA

TQS6

Price Range
$3,440.50 - $3,096.40

Stock Levels
3 In stock
Attributes
  • Inside Diameter
    6.000 in
  • Flat Width
    20.250 in
  • Roll Length
    150 ft
  • Color
    Black
  • Full Material
    1050 Ballistic Polyamide
Hose Protection Sleeve Flat Width - 197.1 mm | 7.760 in PA

TQS2

Price Range
$1,966.00 - $1,769.40

Stock Levels
13 In stock
Attributes
  • Inside Diameter
    2.000 in
  • Flat Width
    7.760 in
  • Roll Length
    150 ft
  • Color
    Black
  • Full Material
    1050 Ballistic Polyamide
Hose Protection Sleeve Flat Width - 594.9 mm | 23.420 in PA

TQS7

Price Range
$3,915.60 - $3,522.40

Stock Levels
8 In stock
Attributes
  • Inside Diameter
    7.000 in
  • Flat Width
    23.420 in
  • Roll Length
    150 ft
  • Color
    Black
  • Full Material
    1050 Ballistic Polyamide
Quick Assembly Sleeve - 6.000 in; Flat Width - 517.7 mm | 20.380 in;PVC

TQSPOLY-6

Price Range
$1,562.91 - $1,484.90

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.000 in
  • Flat Width
    20.380 in
  • Roll Length
    150 ft
  • Color
    Black
  • Full Material
    Woven Polyvinyl Chloride
Quick Assembly Sleeve - 8.000 in; Flat Width - 676.1 mm | 26.620 in;PVC

TQSPOLY-8

Price Range
$1,781.34 - $1,692.94

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.000 in
  • Flat Width
    26.620 in
  • Roll Length
    150 ft
  • Color
    Black
  • Full Material
    Woven Polyvinyl Chloride
Hose Protection Sleeve Flat Width - 397.5 mm | 15.650 in PA

TQS4-1/2

Price Range
$2,645.90 - $2,375.60

Stock Levels
7 In stock
Attributes
  • Inside Diameter
    4.500 in
  • Flat Width
    15.650 in
  • Roll Length
    150 ft
  • Color
    Black
  • Full Material
    1050 Ballistic Polyamide
Hose Protection Sleeve Flat Width - 993.1 mm | 39.100 in PA

TQS12

Price Range
$3,661.60 - $3,293.00

Stock Levels
5 In stock
Attributes
  • Inside Diameter
    12.000 in
  • Flat Width
    39.100 in
  • Roll Length
    75 ft
  • Color
    Black
  • Full Material
    1050 Ballistic Polyamide
Quick Assembly Sleeve - 4.000 in; Flat Width - 355.6 mm | 14.000 in;PVC

TQSPOLY-4

Price Range
$1,096.12 - $1,041.50

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.000 in
  • Flat Width
    14.000 in
  • Roll Length
    150 ft
  • Color
    Black
  • Full Material
    Woven Polyvinyl Chloride
Hose Protection Sleeve Flat Width - 358.8 mm | 14.125 in PA

TQS4

Price Range
$2,621.30 - $2,359.20

Stock Levels
13 In stock
Attributes
  • Inside Diameter
    4.000 in
  • Flat Width
    14.125 in
  • Roll Length
    150 ft
  • Color
    Black
  • Full Material
    1050 Ballistic Polyamide
Hose Protection Sleeve Flat Width - 914.4 mm | 36.000 in PA

TQS11

Price Range
$3,448.70 - $3,104.60

Stock Levels
8 In stock
Attributes
  • Inside Diameter
    11.000 in
  • Flat Width
    36.000 in
  • Roll Length
    75 ft
  • Color
    Black
  • Full Material
    1050 Ballistic Polyamide
Quick Assembly Sleeve - 2.000 in; Flat Width - 196.9 mm | 7.750 in;PVC

TQSPOLY-2

Price Range
$994.70 - $943.98

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.000 in
  • Flat Width
    7.750 in
  • Roll Length
    150 ft
  • Color
    Black
  • Full Material
    Woven Polyvinyl Chloride
Hose Protection Sleeve Flat Width - 138.5 mm | 5.453 in PA

TQS1-1/2

Price Range
$1,834.90 - $1,646.50

Stock Levels
7 In stock
Attributes
  • Inside Diameter
    1.500 in
  • Flat Width
    5.453 in
  • Roll Length
    150 ft
  • Color
    Black
  • Full Material
    1050 Ballistic Polyamide
Hose Protection Sleeve Flat Width - 1073.2 mm | 42.250 in PA

TQS13

Price Range
$3,932.00 - $3,538.80

Stock Levels
8 In stock
Attributes
  • Inside Diameter
    13.000 in
  • Flat Width
    42.250 in
  • Roll Length
    75 ft
  • Color
    Black
  • Full Material
    1050 Ballistic Polyamide
Quick Assembly Sleeve - 3.000 in; Flat Width - 279.4 mm | 11.000 in;PVC

TQSPOLY-3

Price Range
$1,010.30 - $960.89

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.000 in
  • Flat Width
    11.000 in
  • Roll Length
    150 ft
  • Color
    Black
  • Full Material
    Woven Polyvinyl Chloride
Hose Protection Sleeve Flat Width - 1235.7 mm | 48.650 in PA

TQS15

Price Range
$4,996.90 - $4,497.20

Stock Levels
8 In stock
Attributes
  • Inside Diameter
    15.000 in
  • Flat Width
    48.650 in
  • Roll Length
    75 ft
  • Color
    Black
  • Full Material
    1050 Ballistic Polyamide
Hose Protection Sleeve Flat Width - 101.1 mm | 3.980 in PA

TQS1

Price Range
$1,720.20 - $1,548.20

Stock Levels
4 In stock
Attributes
  • Inside Diameter
    1.000 in
  • Flat Width
    3.980 in
  • Roll Length
    150 ft
  • Color
    Black
  • Full Material
    1050 Ballistic Polyamide