Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.082 - $0.1024 | 500 In stock |  | 
0.118 in
 
3.0 mm
 | 
0.059 in
 
1.5 mm
 | ||
| $0.0836 - $0.1044 | Request the lead time here |  | 
0.236 in
 
6.0 mm
 | 
0.059 in
 
1.5 mm
 | ||
| 498077 | $0.0854 - $0.1068 | 4000 In stock |  | 
0.236 in
 
6.0 mm
 | 
0.079 in
 
2.0 mm
 | |
| $0.1098 - $0.1364 | 1000 In stock |  | 
0.394 in
 
10.0 mm
 | 
0.079 in
 
2.0 mm
 | ||
| $0.138 - $0.1721 | Request the lead time here |  | 
0.315 in
 
8.0 mm
 | 
0.157 in
 
4.0 mm
 | ||
| $0.1296 - $0.1626 | 2750 In stock |  | 
0.433 in
 
11.0 mm
 | 
0.079 in
 
2.0 mm
 | ||
| $0.2492 - $0.3109 | Request the lead time here |  | 
0.63 in
 
16.0 mm
 | 
0.059 in
 
1.5 mm
 | ||
| $0.075 - $0.0934 | Request the lead time here |  | 
0.118 in
 
3.0 mm
 | 
0.059 in
 
1.5 mm
 | ||
| $0.0571 - $0.0715 | Request the lead time here |  | 
0.118 in
 
3.0 mm
 | 
0.079 in
 
2.0 mm
 | ||
| $0.0916 - $0.1147 | Request the lead time here |  | 
0.315 in
 
8.0 mm
 | 
0.079 in
 
2.0 mm
 | ||
| $0.1477 - $0.1846 | Request the lead time here |  | 
0.433 in
 
11.0 mm
 | 
0.079 in
 
2.0 mm
 | ||
| $0.059 - $0.0733 | Request the lead time here |  | 
0.079 in
 
2.0 mm
 | 
0.079 in
 
2.0 mm
 | ||
| $0.1024 - $0.128 | Request the lead time here |  | 
0.236 in
 
6.0 mm
 | 
0.059 in
 
1.5 mm
 | ||
| $0.0976 - $0.1224 | 250 In stock |  | 
0.394 in
 
10.0 mm
 | 
0.039 in
 
1.0 mm
 | ||
| $0.1406 - $0.1758 | 48 In stock |  | 
0.433 in
 
11.0 mm
 | 
0.039 in
 
1.0 mm
 | ||
| $0.0776 - $0.0968 | Request the lead time here |  | 
0.157 in
 
4.0 mm
 | 
0.079 in
 
2.0 mm
 | ||
| $0.1086 - $0.1357 | Request the lead time here |  | 
0.236 in
 
6.0 mm
 | 
0.118 in
 
3.0 mm
 | ||
| $0.099 - $0.1234 | Request the lead time here |  | 
0.394 in
 
10.0 mm
 | 
0.059 in
 
1.5 mm
 | ||
| $0.1655 - $0.2071 | Request the lead time here |  | 
0.472 in
 
12.0 mm
 | 
0.039 in
 
1.0 mm
 | ||
| $0.0703 - $0.0881 | 1500 In stock |  | 
0.236 in
 
6.0 mm
 | 
0.079 in
 
2.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue