Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.5291 - $0.6327 | 3021 In stock |
|
0.945 in
24.0 mm
|
|
||
| $0.5291 - $0.6327 | 2000 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
0.059 in
1.5 mm
|
||
| QFG-16222 | $0.1481 - $0.1771 | 17000 In stock |
|
0.315 in
8.0 mm
|
|
|
| 16227 | $0.4604 - $1.2632 | 6099 In stock |
|
0.709 in
18.0 mm
|
|
|
| $0.4344 - $1.1956 | 1400 In stock |
|
0.709 in
18.0 mm
|
|
||
| $0.0899 - $0.248 | 5000 In stock |
|
0.236 in
6.0 mm
|
|
||
| QFG-16201 | $0.1371 - $0.164 | 9000 In stock |
|
0.276 in
7.0 mm
|
|
|
| $0.317 - $0.8704 | 530071 In stock |
|
0.394 in
10.0 mm
|
|
||
| 16225 | $0.226 - $2.9949 | 9991 In stock |
|
0.551 in
14.0 mm
|
|
|
| $0.388 - $1.0653 | 19894 In stock |
|
0.315 in
8.0 mm
|
|
||
| $0.4104 - $1.1282 | 9950 In stock |
|
0.315 in
8.0 mm
|
|
||
| $0.333 - $4.4062 | 1701 In stock |
|
0.945 in
24.0 mm
|
|
||
| $0.3701 - $1.0154 | 7384 In stock |
|
0.551 in
14.0 mm
|
|
||
| $0.125 - $0.3443 | 4000 In stock |
|
0.63 in
16.0 mm
|
|
||
| $0.552 - $1.5159 | 6576 In stock |
|
0.709 in
18.0 mm
|
|
||
| $0.5599 - $1.5399 | Request the lead time here |
|
0.866 in
22.0 mm
|
|
||
| $0.338 - $0.9301 | 12967 In stock |
|
0.276 in
7.0 mm
|
|
||
| $0.1341 - $0.3701 | 4000 In stock |
|
0.866 in
22.0 mm
|
|
||
| $0.3395 - $0.9349 | 5301 In stock |
|
0.276 in
7.0 mm
|
|
||
| $0.0938 - $0.2574 | 7031 In stock |
|
0.315 in
8.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue