Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| QFG-16222 | $0.1481 - $0.1771 | 17000 In stock |
|
0.315 in
8.0 mm
|
|
|
| $0.5291 - $0.6327 | 3021 In stock |
|
0.945 in
24.0 mm
|
|
||
| $0.1752 - $0.2094 | 6979 In stock |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| $0.5291 - $0.6327 | 2000 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0803 - $0.1002 | Request the lead time here |
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0709 - $0.0888 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1206 - $0.1508 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1713 - $0.2143 | Request the lead time here |
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0667 - $0.083 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0611 - $0.0759 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1235 - $0.1542 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.106 - $0.1325 | 270 In stock |
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| $0.5239 - $0.6558 | Request the lead time here |
|
0.827 in
21.0 mm
|
0.118 in
3.0 mm
|
||
| $0.064 - $0.0797 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| $0.3011 - $0.3815 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
||
| 498043 | $0.1263 - $0.1576 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
|
| $0.125 - $0.1567 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.2786 - $0.3507 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1585 - $0.1979 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| 498089 | $0.128 - $0.1597 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue