Menu Search

Quick Release Pins Button

In production

Positive Locking Pins, also known as Push Button Pins or Ball Lock Pins, provide a convenient solution for the securing, adjusting, and for the removal of accessories from equipment. Our Quick Release Button Pins have a button-style head that provides a low profile, yet fully functional push-bottom actuations.

The ball detents will not collapse in without pushing of the button. A fitting ring on the handle allows for easy attachment of an optional wire lanyard, or a wire rope lanyard to help with loss prevention.

Handle and button material comes in cast aluminum and offers lighter weight benefits to steel, while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.

  • Pin Material: Stainless Steel
  • Handle Material: Black Cast Aluminum
  • Button Material: Black Aluminum.

Other configurations, materials and customizations are available upon request.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Pin Diameter Usable Length View
$43.02 - $50.32 Request the lead time here
0.500 in
3.000 in
$24.98 - $29.21 Request the lead time here
0.312 in
1.500 in
$22.71 - $26.55 Request the lead time here
0.188 in
2 in
$26.91 - $31.47 Request the lead time here
0.373 in
1.5 in
  • of 2
Quick Release Pin - Button; Pin Diameter - 12.7 mm | 0.500 in; Usable Length - 76.2 mm | 3.000 in; Stainless Steel

PL8X3000B----X0

Price Range
$50.32 - $43.02

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.500 in
  • Usable Length
    3.000 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminum
N/A - Button; Pin Diameter - 7.9 mm | 0.312 in; Usable Length - 38.1 mm | 1.500 in; Stainless Steel

PL5X1500B----X0

Price Range
$29.21 - $24.98

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.312 in
  • Usable Length
    1.500 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminum
N/A - Button; Pin Diameter - 4.8 mm | 0.188 in; Usable Length - 50.8 mm | 2 in; Stainless Steel

PL3X2000B----X0

Price Range
$26.55 - $22.71

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.188 in
  • Usable Length
    2 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminum
N/A - Button; Pin Diameter - 9.5 mm | 0.373 in; Usable Length - 38.1 mm | 1.5 in; Stainless Steel

PL6X1500B----X0

Price Range
$31.47 - $26.91

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    0.373 in
  • Usable Length
    1.5 in
  • Pin Material
    Stainless Steel
  • Finish
    Natural
  • Knob Material
    Aluminum