Our Pin Receptacle range has three different styles to choose from; Circle, Diamond and Oval Pin Receptacles. They feature a large flange, and allow for a blind hole to accommodate our standard Quick-Release Pins.
When your ball lock pin does not have a surface to lock against, these receptacles can be used as a permanent mating hole. The receptacle mounting hole size is 6-32, except when 1/2 inch, the diameter is 10-32.
The Pin Receptacles are made of Stainless Steel that offers a low maintenance, easy to clean and generally more hygienic option compared to Low Carbon Steel. The Stainless Steel is highly recyclable and provides excellent corrosion resistance for applications that might involve a salt environment.
Other configurations, materials, and customizations are available upon request.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Diameter | Shape | View | |
---|---|---|---|---|---|
$17.46 - $22.82 | Request the lead time here |
0.250 in
6.4 mm
|
Oval
|
||
$23.51 - $30.74 | Request the lead time here |
0.500 in
12.7 mm
|
Oval
|
||
$18.77 - $24.54 | Request the lead time here |
0.375 in
9.5 mm
|
Oval
|
||
$18.53 - $24.23 | Request the lead time here |
0.312 in
7.9 mm
|
Oval
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue