Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.
The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Plug Diameter | Compatible Nominal Pipe Sizes (All) | Maximum Plug Diameter | View | |
|---|---|---|---|---|---|---|
| $4.6777 - $11.6981 | 128 In stock |
|
|
|
||
| $1.2803 - $3.2022 | 720 In stock |
|
|
|
||
| PIR494290A | $1.4484 - $3.6205 | Request the lead time here |
|
|
|
|
| $0.6677 - $1.6736 | 950 In stock |
|
|
|
||
| $7.7912 - $19.486 | 15 In stock |
|
|
|
||
| $3.3454 - $8.3674 | Request the lead time here |
|
|
|
||
| PIR494287A | $0.7241 - $1.8022 | 606 In stock |
|
|
|
|
| $0.5562 - $1.3888 | 1000 In stock |
|
|
|
||
| $2.7806 - $6.9513 | 100 In stock |
|
|
|
||
| $0.4446 - $1.1119 | 649 In stock |
|
|
|
||
| $13.3812 - $33.4206 | 837 In stock |
|
|
|
||
| FPR3A | $1.2063 - $3.009 | 1800 In stock |
3.030 in
77 mm
|
ANSI 3"
|
3.110 in
79 mm
|
|
| $5.8795 - $14.707 | 650 In stock |
9.995 in
253.9 mm
|
ANSI 10"
|
10.150 in
257.8 mm
|
||
| $0.643 - $1.6044 | 50203 In stock |
1.110 in
28.2 mm
|
ANSI 1"
|
1.156 in
29.4 mm
|
||
| FPR8A | $4.6921 - $11.7141 | Request the lead time here |
8.000 in
203.2 mm
|
ANSI 8"
|
8.070 in
205 mm
|
|
| $0.9197 - $2.3009 | 7226 In stock |
2.490 in
63.2 mm
|
ANSI 2-1/2"
|
2.510 in
63.8 mm
|
||
| $0.8951 - $2.2367 | 2376 In stock |
2.050 in
52.1 mm
|
ANSI 2"
|
2.075 in
52.7 mm
|
||
| $0.3881 - $0.972 | 250 In stock |
|
|
|
||
| $2.3318 - $5.8571 | 26 In stock |
|
|
|
||
| PIR494288A | $1.0022 - $2.5103 | 376 In stock |