Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.
Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Maximum Cable Bundle Diameter | Color | Minimum Loop Tensile Strength | View | |
---|---|---|---|---|---|---|---|
WIT-50RR-UVB-M | $0.1252 - $0.1885 | 8000 In stock |
8 in
203.2 mm
|
2 in
50.8 mm
|
Black
|
50 lbs
22.7 kg
|
|
$0.0976 - $0.1469 | 334000 In stock |
6 in
152.4 mm
|
1.5 in
38.1 mm
|
Natural
|
50.0 lb
50.0 lb
|
||
$0.1138 - $0.1712 | 14000 In stock |
8 in
203.2 mm
|
2 in
50.8 mm
|
Natural
|
50.0 lb
50.0 lb
|
||
$0.1314 - $0.1976 | 2000 In stock |
11.65 in
295.9 mm
|
3 in
76.2 mm
|
Natural
|
50.0 lb
50.0 lb
|
||
$0.1444 - $0.1734 | 8000 In stock |
11.65 in
295.9 mm
|
3 in
76.2 mm
|
Black
|
50 lbs
22.7 kg
|
||
WIT-50SR-UVB-M | $0.1074 - $0.1289 | 10000 In stock |
6 in
152.4 mm
|
1.5 in
38.1 mm
|
Black
|
50.0 lb
50.0 lb
|
|
$0.3477 - $0.4172 | 1300 In stock |
14.567 in
370.0 mm
|
4.016 in
102.0 mm
|
Natural
|
50.0 lb
50.0 lb
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue