Quantity | Unit price |
---|---|
1 - 9 | $1.96 |
10 + | $0.98 |
Cam Length | 0.984 in |
---|---|
Cam Length | 25.0 mm |
Accessory Type | Cam |
Cam Material | Steel |
Style | Stopper |
Finish | Zinc-Plated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue