Ring Pull Spring Plungers are a great option for machining applications, and can be used for positioning, loading pins, alignment pins, and indexing devices. They provide a quick and convenient way to adjust or remove accessories on equipment.
These short retractable pins are perfect for confined spaces. They benefit from a lock-out feature, meaning the user can make final adjustments to equipment using two hands. The lock-out function keeps the pin plunger in an open (retracted) position - ideal for a hands-free environment. An anti-vibration lock patch is also available, which can be added on to threads.
Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel provides high strength and hardness as well as superior corrosion resistance properties.
Other configurations, materials and customizations are available upon request.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Threadlocker | Material | Thread Length | View | |
---|---|---|---|---|---|---|---|
$10.20 - $13.33 | Request the lead time here |
5/8-11
|
Yes
|
Steel
|
0.559 in
14.2 mm
|
||
Request the lead time here |
1/4" x 20
|
Yes
|
Steel
|
0.310 in
7.9 mm
|
|||
$10.20 - $13.33 | Request the lead time here |
5/8-11
|
No
|
Steel
|
0.690 in
17.5 mm
|
||
$6.89 - $9.01 | Request the lead time here |
1/4" x 20
|
No
|
Steel
|
0.310 in
7.9 mm
|
||
$8.89 - $11.61 | Request the lead time here |
1/2-13
|
No
|
Steel
|
0.560 in
14.2 mm
|
||
$8.89 - $11.61 | Request the lead time here |
1/2-13
|
Yes
|
Steel
|
0.429 in
10.9 mm
|
||
$7.46 - $9.75 | Request the lead time here |
3/8-16
|
Yes
|
Steel
|
0.311 in
7.9 mm
|
||
$7.46 - $9.75 | Request the lead time here |
3/8-16
|
No
|
Steel
|
0.440 in
11.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue