Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our T-Handle Retractable Pins provide a fast and convenient way to adjust or remove accessories on equipment. They work well for machining applications, such as loading pins, positioning, indexing devices, and as alignment pins.
Options include an anti-vibration lock patch that can be added on to threads. The T-shaped handle design has a lock-out feature for a hands-free environment, with a simple twist-to-lock actuation.
The Pins are made of Stainless Steel that offers a low maintenance, easy to clean and generally more hygienic option compared to Low Carbon Steel. The Stainless Steel is highly recyclable and provides excellent corrosion resistance for applications that might involve a salt environment.
Other configurations, materials and customizations are available upon request.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Threadlocker | Thread Length | View | |
|---|---|---|---|---|---|---|
| $12.01 - $15.70 | Request the lead time here |
3/8-16
|
No
|
1.200 in
30.5 mm
|
||
| $13.22 - $17.27 | Request the lead time here |
1/2-13
|
No
|
1.400 in
35.6 mm
|
||
| $9.90 - $12.94 | 65 In stock |
1/4" x 20
|
No
|
0.800 in
20.3 mm
|
||
| $13.22 - $17.27 | 336 In stock |
1/2-13
|
Yes
|
1.400 in
35.6 mm
|
||
| Request the lead time here |
1/4" x 20
|
Yes
|
0.800 in
20.3 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue