Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Outside Tube Diameter | Color | Finish | Compatible Tube Gauge | View | |
---|---|---|---|---|---|---|---|
$0.1021 - $0.6593 | 17244 In stock |
0.787 in
20.0 mm
|
Black
|
Eroded
|
|
||
$0.138 - $0.894 | 6395 In stock |
1.181 in
30.0 mm
|
Black
|
Eroded
|
|
||
$0.2116 - $1.3697 | 2904 In stock |
1.575 in
40.0 mm
|
Black
|
Eroded
|
|
||
$0.1177 - $0.7618 | Request the lead time here |
1.102 in
28.0 mm
|
Black
|
Eroded
|
|
||
$0.0785 - $0.5069 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
Eroded
|
|
||
$0.11 - $0.7106 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
Eroded
|
|
||
466572 | $0.1465 - $0.8953 | 11911 In stock |
0.984 in
25.0 mm
|
Black
|
Polished
|
13-20
|
|
$0.4253 - $2.7425 | 4000 In stock |
2.165 in
55.0 mm
|
Black
|
Textured
|
|
||
$0.4805 - $6.3431 | 268 In stock |
1.654 in
42.0 mm
|
Black
|
Textured
|
|
||
466582 | $0.9424 - $6.1118 | 5787 In stock |
2.362 in
60.0 mm
|
Black
|
Textured
|
|
|
$0.3568 - $2.2921 | 4223 In stock |
1.969 in
50.0 mm
|
Black
|
Textured
|
|
||
$0.2293 - $1.4065 | 3500 In stock |
1.378 in
35.0 mm
|
Black
|
Textured
|
|
||
$0.0605 - $0.7976 | 2500 In stock |
|
Black
|
Textured
|
14-20
|
||
$0.0605 - $0.7976 | 2500 In stock |
|
White
|
Textured
|
14-20
|
||
$0.2768 - $3.4514 | 2471 In stock |
|
Black
|
Polished
|
14-18
|
||
$0.561 - $7.8865 | 19300 In stock |
|
Black
|
Textured
|
10-14
|
||
$2.0315 - $26.915 | 687 In stock |
|
Black
|
Textured
|
7-14
|
||
$0.0854 - $1.1288 | 19000 In stock |
|
Black
|
|
18
|
||
$0.1991 - $2.612 | 104 In stock |
|
Black
|
|
18
|
||
$0.1628 - $2.301 | 11738 In stock |
|
Black
|
Textured
|
11-19
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue