Our wide range of Round Vinyl End Caps is made from Polyvinyl Chloride (PVC). The round plastic end caps flexible material can stretch on to larger dimensions for a snug fit without tearing, splitting or shredding.
Vinyl protective caps are typically used to protect threaded or non-threaded tubing, rods, pipe or paper tubes. These round vinyl caps have a glossy and attractive finish that makes them ideal for use as a decorative vinyl pipe end caps.
Our round PVC cap color options include;
The red vinyl end caps are highly visible, making it useful in high risk assemblies. All vinyl tube end caps are suitable for temperatures ranges up to 350F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.1161 - $0.6719 | 23500 In stock |
0.500 in
12.7 mm
|
|
||
| DM1000-1A | $0.1725 - $0.999 | 18613 In stock |
1.000 in
25.4 mm
|
|
|
| $0.2093 - $1.2114 | 3000 In stock |
0.500 in
12.7 mm
|
|
||
| $0.3003 - $1.7389 | 26895 In stock |
1.000 in
25.4 mm
|
|
||
| $0.3946 - $2.2844 | 4299 In stock |
1.500 in
38.1 mm
|
|
||
| $0.2604 - $1.5074 | 3000 In stock |
0.500 in
12.7 mm
|
|
||
| $0.3738 - $2.1638 | 32439 In stock |
1.000 in
25.4 mm
|
|
||
| $0.5256 - $3.0429 | 4 In stock |
1.500 in
38.1 mm
|
|
||
| $0.4233 - $0.9801 | 387 In stock |
0.500 in
12.7 mm
|
|
||
| $0.6628 - $1.5351 | 3529 In stock |
1.000 in
25.4 mm
|
|
||
| $0.7731 - $1.7903 | 10391 In stock |
1.500 in
38.1 mm
|
|
||
| $0.6452 - $1.4943 | 3061 In stock |
0.500 in
12.7 mm
|
|
||
| $1.0048 - $2.3269 | 490 In stock |
1.500 in
38.1 mm
|
|
||
| $1.2747 - $2.9517 | 696 In stock |
1.000 in
25.4 mm
|
|
||
| $1.8208 - $4.2166 | 326 In stock |
1.500 in
38.1 mm
|
|
||
| $2.8431 - $6.5841 | 938 In stock |
1.500 in
38.1 mm
|
|
||
| $2.0126 - $4.6606 | 1125 In stock |
1.000 in
25.4 mm
|
|
||
| $5.6862 - $13.1679 | 100 In stock |
1.500 in
38.1 mm
|
|
||
| $4.3444 - $10.0609 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
| $4.6799 - $10.8377 | 335 In stock |
1.000 in
25.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue