Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our wide range of Round Vinyl End Caps is made from Polyvinyl Chloride (PVC). The round plastic end caps flexible material can stretch on to larger dimensions for a snug fit without tearing, splitting or shredding.
Vinyl protective caps are typically used to protect threaded or non-threaded tubing, rods, pipe or paper tubes. These round vinyl caps have a glossy and attractive finish that makes them ideal for use as a decorative vinyl pipe end caps.
Our round PVC cap color options include;
The red vinyl end caps are highly visible, making it useful in high risk assemblies. All vinyl tube end caps are suitable for temperatures ranges up to 350F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0803 - $0.4649 | 17655 In stock |
1.000 in
25.4 mm
|
|
||
| $8.3216 - $19.2711 | 235 In stock |
1.500 in
38.1 mm
|
|
||
| $0.0701 - $0.4058 | 18398 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0824 - $0.4769 | 5000 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0666 - $0.3855 | 10299 In stock |
1.000 in
25.4 mm
|
|
||
| DMS0750-1A | $0.1261 - $0.7299 | 17550 In stock |
1.000 in
25.4 mm
|
|
|
| $0.1594 - $0.9226 | 2500 In stock |
1.000 in
25.4 mm
|
|
||
| $0.2732 - $1.582 | Request the lead time here |
1.000 in
25.4 mm
|
|
||
| $0.4664 - $2.7003 | 1000 In stock |
1.500 in
38.1 mm
|
|
||
| $0.4265 - $0.9878 | 2750 In stock |
1.000 in
25.4 mm
|
|
||
| $1.0159 - $2.3526 | 1200 In stock |
1.000 in
25.4 mm
|
|
||
| $0.1096 - $0.6344 | 7935 In stock |
1.500 in
38.1 mm
|
|
||
| $0.3276 - $1.8965 | 1000 In stock |
1.000 in
25.4 mm
|
|
||
| $0.2893 - $1.6745 | 4000 In stock |
1.500 in
38.1 mm
|
|
||
| $1.5813 - $3.6619 | 317 In stock |
1.000 in
25.4 mm
|
|
||
| $0.0557 - $0.3222 | 10000 In stock |
0.500 in
12.7 mm
|
|
||
| DMS0687-1A | $0.1151 - $0.6666 | 11190 In stock |
1.000 in
25.4 mm
|
|
|
| $0.0941 - $0.5449 | 17460 In stock |
0.500 in
12.7 mm
|
|
||
| $0.2093 - $1.2114 | 1000 In stock |
0.500 in
12.7 mm
|
|
||
| $0.2573 - $1.4895 | 2000 In stock |
0.500 in
12.7 mm