Menu Search

Screw Grommets - Clear, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. The tightened screw provides a secure lock as the legs expand and they are recommended for securing heavy PCB components.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Square Size Maximum Panel Thickness View
SN-125 $0.1643 - $0.1865 2000 In stock
0.312 in
SN-375 $0.2028 - $0.2302 8000 In stock
0.312 in
$0.1952 - $0.222 Request the lead time here
0.311 in
SN-500 $0.21 - $0.2386 4000 In stock
0.311 in
$0.1881 - $0.2135 Request the lead time here
0.311 in
$0.1761 - $0.2002 Request the lead time here
0.311 in
Screw Grommet - Clear, Square Hole - Compatible Thread Sizes (All) #8,M4 ; Spacer Length 3.2 mm | 0.125 in ;

SN-125

Price Range
$0.1865 - $0.1643

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.500 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.125 in
  • Square Size
    0.312 in
Screw Grommet - Clear, Square Hole - Compatible Thread Sizes (All) #8,M4 ; Spacer Length 9.5 mm | 0.375 in ;

SN-375

Price Range
$0.2302 - $0.2028

Stock Levels
8000 In stock
Attributes
  • Body Diameter
    0.500 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.375 in
  • Square Size
    0.312 in
Screw Grommet - Clear, Square Hole - #8; Square Size 7.9 mm | 0.312 in; Spacer Length 8 mm | 0.313 in; PC; Clear

SN-312

Price Range
$0.222 - $0.1952

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.5 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.315 in
  • Square Size
    0.311 in
Screw Grommet - Clear, Square Hole - #8; Square Size 7.9 mm | 0.312 in; Spacer Length 12.7 mm | 0.500 in; PC; Clear

SN-500

Price Range
$0.2386 - $0.21

Stock Levels
4000 In stock
Attributes
  • Body Diameter
    0.5 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.5 in
  • Square Size
    0.311 in
Screw Grommet - Clear, Square Hole - #8; Square Size 7.9 mm | 0.312 in; Spacer Length 6.4 mm | 0.250 in; PC; Clear

SN-250

Price Range
$0.2135 - $0.1881

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.5 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.252 in
  • Square Size
    0.311 in
Screw Grommet - Clear, Square Hole - #8; Square Size 7.9 mm | 0.312 in; Spacer Length 4.8 mm | 0.188 in; PC; Clear

SN-187

Price Range
$0.2002 - $0.1761

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.5 in
  • Maximum Operating Temperature
    239 °F
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.185 in
  • Square Size
    0.311 in