| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.067 |
| 10000 - 24999 | $0.0602 |
| 25000 + | $0.0542 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 4.0 mm |
|---|---|
| Inside Diameter | 0.157 in |
| Length | 3.2 mm |
| Length | 0.126 in |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Outside Diameter | 6.4 mm |
| Outside Diameter | 0.252 in |
| Screw Diameter | 0.102 in |
| Screw Diameter | 2.6 mm |
| Spacer Length | 3.2 mm |
| Spacer Length | 0.126 in |
| Color | Black |
| Full Material | Polyamide 6.6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue