Quantity | Unit price |
---|---|
500 - 9999 | $0.0866 |
10000 - 24999 | $0.0779 |
25000 + | $0.0701 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 0.197 in |
---|---|
Inside Diameter | 5.0 mm |
Length | 17.5 mm |
Length | 0.689 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Outside Diameter | 7.9 mm |
Outside Diameter | 0.311 in |
Screw Diameter | 0.13 in |
Screw Diameter | 3.3 mm |
Spacer Length | 17.5 mm |
Spacer Length | 0.689 in |
Color | Black |
Full Material | Polyamide 6.6 |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue