| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.1356 |
| 10000 - 24999 | $0.1301 |
| 25000 + | $0.0984 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 7.0 mm |
|---|---|
| Inside Diameter | 0.276 in |
| Length | 9.5 mm |
| Length | 0.374 in |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Outside Diameter | 0.5 in |
| Outside Diameter | 12.7 mm |
| Screw Diameter | 0.177 in |
| Screw Diameter | 4.5 mm |
| Spacer Length | 9.5 mm |
| Spacer Length | 0.374 in |
| Color | Black |
| Full Material | Polyamide 6.6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue