Menu Search

Screw & Lock Support 1/4 9.5 mm 12.7 mm 19.1 mm Nylon 6/6 Black

Item code:

13SPRT116B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.113
10000 - 24999 $0.1017
25000 + $0.0915
Standard pack: 1000

Order in multiple of 1000

Total price:

$113.00

1000 x $0.113

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 0.374 in
Length 0.752 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature -40 °F
Outside Diameter 0.5 in
Screw Diameter 0.232 in
Spacer Length 0.752 in
Color Black
Full Material Polyamide 6.6
Material Nylon 6/6
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us