These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Spacer Length | Screw Diameter | View | |
|---|---|---|---|---|---|---|
| 13SPRT036 | $0.062 - $0.0764 | 3000 In stock |
0.114 in
2.9 mm
|
0.437 in
11.1 mm
|
0.079 in
2.0 mm
|
|
| $0.0599 - $0.074 | 5000 In stock |
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
0.102 in
2.6 mm
|
||
| $0.0519 - $0.0641 | 39000 In stock |
0.24 in
6.1 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
||
| $0.0494 - $0.0609 | 2000 In stock |
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.102 in
2.6 mm
|
||
| $0.0622 - $0.0769 | 2000 In stock |
0.157 in
4.0 mm
|
0.626 in
15.9 mm
|
0.102 in
2.6 mm
|
||
| 13SPRT062 | $0.0534 - $0.0658 | 2000 In stock |
0.197 in
5.0 mm
|
0.189 in
4.8 mm
|
0.13 in
3.3 mm
|
|
| $0.064 - $0.0791 | 1000 In stock |
0.157 in
4.0 mm
|
0.689 in
17.5 mm
|
0.102 in
2.6 mm
|
||
| 13SPRT063 | $0.0542 - $0.067 | 1000 In stock |
0.197 in
5.0 mm
|
0.252 in
6.4 mm
|
0.13 in
3.3 mm
|
|
| 13SPRT071 | $0.0678 - $0.0836 | 1000 In stock |
0.197 in
5.0 mm
|
0.752 in
19.1 mm
|
0.13 in
3.3 mm
|
|
| $0.0575 - $0.071 | 8000 In stock |
0.157 in
4.0 mm
|
0.374 in
9.5 mm
|
0.102 in
2.6 mm
|
||
| $0.0552 - $0.0681 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.102 in
2.6 mm
|
||
| 13SPRT065 | $0.058 - $0.0715 | 19000 In stock |
0.197 in
5.0 mm
|
0.374 in
9.5 mm
|
0.13 in
3.3 mm
|
|
| 13SPRT073 | $0.0702 - $0.0866 | 8000 In stock |
0.197 in
5.0 mm
|
0.874 in
22.2 mm
|
0.13 in
3.3 mm
|
|
| 13SPRT035 | $0.0604 - $0.0746 | 6000 In stock |
0.114 in
2.9 mm
|
0.374 in
9.5 mm
|
0.079 in
2.0 mm
|
|
| 13SPRT043 | $0.0711 - $0.0878 | Request the lead time here |
0.114 in
2.9 mm
|
0.874 in
22.2 mm
|
0.079 in
2.0 mm
|
|
| $0.0588 - $0.0725 | 27000 In stock |
0.157 in
4.0 mm
|
0.437 in
11.1 mm
|
0.102 in
2.6 mm
|
||
| $0.066 - $0.0816 | Request the lead time here |
0.157 in
4.0 mm
|
0.937 in
23.8 mm
|
0.102 in
2.6 mm
|
||
| 13SPRT067 | $0.0608 - $0.075 | 38000 In stock |
0.197 in
5.0 mm
|
0.5 in
12.7 mm
|
0.13 in
3.3 mm
|
|
| 13SPRT075 | $0.0749 - $0.0924 | Request the lead time here |
0.197 in
5.0 mm
|
1 in
25.4 mm
|
0.13 in
3.3 mm
|
|
| $0.0874 - $0.1206 | Request the lead time here |
0.24 in
6.1 mm
|
0.563 in
14.3 mm
|
0.154 in
3.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue