These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Spacer Length | Screw Diameter | View | |
|---|---|---|---|---|---|---|
| 13SPRT065 | $0.058 - $0.0715 | 19000 In stock |
0.197 in
5.0 mm
|
0.374 in
9.5 mm
|
0.13 in
3.3 mm
|
|
| 13SPRT073 | $0.0702 - $0.0866 | 8000 In stock |
0.197 in
5.0 mm
|
0.874 in
22.2 mm
|
0.13 in
3.3 mm
|
|
| $0.0826 - $0.114 | 500 In stock |
0.24 in
6.1 mm
|
0.437 in
11.1 mm
|
0.154 in
3.9 mm
|
||
| $0.0668 - $0.0919 | 4500 In stock |
0.24 in
6.1 mm
|
0.937 in
23.8 mm
|
0.154 in
3.9 mm
|
||
| 13SPRT032 | $0.054 - $0.0667 | 26000 In stock |
0.114 in
2.9 mm
|
0.189 in
4.8 mm
|
0.079 in
2.0 mm
|
|
| 13SPRT040 | $0.0676 - $0.0834 | 2000 In stock |
0.114 in
2.9 mm
|
0.689 in
17.5 mm
|
0.079 in
2.0 mm
|
|
| $0.0522 - $0.0644 | 11000 In stock |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.102 in
2.6 mm
|
||
| $0.0652 - $0.0804 | 33000 In stock |
0.157 in
4.0 mm
|
0.752 in
19.1 mm
|
0.102 in
2.6 mm
|
||
| 13SPRT064 | $0.0561 - $0.0693 | 3000 In stock |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
0.13 in
3.3 mm
|
|
| 13SPRT072 | $0.0687 - $0.0849 | Request the lead time here |
0.197 in
5.0 mm
|
0.811 in
20.6 mm
|
0.13 in
3.3 mm
|
|
| $0.059 - $0.0728 | 19000 In stock |
0.24 in
6.1 mm
|
0.374 in
9.5 mm
|
0.154 in
3.9 mm
|
||
| $0.0511 - $0.0631 | Request the lead time here |
0.24 in
6.1 mm
|
0.874 in
22.2 mm
|
0.154 in
3.9 mm
|
||
| $0.0895 - $0.1233 | 17000 In stock |
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
0.177 in
4.5 mm
|
||
| $0.0894 - $0.1103 | Request the lead time here |
0.276 in
7.0 mm
|
0.874 in
22.2 mm
|
0.177 in
4.5 mm
|
||
| $0.0717 - $0.0885 | 4500 In stock |
0.276 in
7.0 mm
|
0.5 in
12.7 mm
|
0.177 in
4.5 mm
|
||
| $0.1295 - $0.1784 | 36500 In stock |
0.276 in
7.0 mm
|
1 in
25.4 mm
|
0.177 in
4.5 mm
|
||
| 13SPRT100 | $0.1093 - $0.1508 | 8500 In stock |
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
0.177 in
4.5 mm
|
|
| $0.0568 - $0.0703 | 44000 In stock |
0.276 in
7.0 mm
|
0.189 in
4.8 mm
|
0.177 in
4.5 mm
|
||
| $0.0596 - $0.0736 | 15000 In stock |
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.232 in
5.9 mm
|
||
| $0.0776 - $0.0957 | Request the lead time here |
0.276 in
7.0 mm
|
0.626 in
15.9 mm
|
0.177 in
4.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue